Altitude Refrigeration Dryers (Part Numbers)

Altitude Refrigeration Dryers
Compressed air at the compressor outlet contains water (droplets or vapour) which can compromise the operation of pneumatic machines and tools.
To guarantee top-quality work, the water must be eliminated from the air: with an air dryer. The dryer uses a heat exchange process to reduce the temperature of the compressed air, causing water in the air to condensate (dew point). The condensed water is then evacuated through a drain built into the dryer.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ALF 30
ALF 60
ALF 80
ALF 100
ALF 140
ALF 161
ALF 240
ALF 315
ALF 360
ALF 470
ALF 580
ALF 680
ALF 820
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Sound level
(dB(A))
Consumption
(kW)
Dryer for compressor of
(CV)
Flow rate
(m3/h)
Weight
(kg)
BSPP male thread

1,368.50 €

1 6 Days 450.2443019G 3/8

1,790.83 €

1 6 Days 510.417.56029G 3/4

1,815.33 €

1 6 Days 530.46108029G 3/4

2,156.00 €

1 6 Days 530.571510041G 3/4

3,675.00 €

1 6 Days 600.582014050G 1

4,008.67 €

1 6 Days 600.62516053G 1

5,451.83 €

1 6 Days 640.873524058G 1

5,735.33 €

1 6 Days 691.14031572G 2

5,857.83 €

1 6 Days 691.35036078G 2

7,046.67 €

1 6 Days 691.486047085G 2

8,246.00 €

1 6 Days 711.980580100G 2

10,440.50 €

1 6 Days 722.4590680112G 2

10,287.67 €

1 6 Days 722.55110820134G 2

Loading...

  1. 1

Basic information

Dewpoint + 3°C Temperature 4.4 to 43 °C Operating pressure 3 to 16 bar
Supply Voltage 230 V - 50 HZ

Tech Support