Connecting Parts (Part Numbers)

Connecting Parts
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PPS1 CC50
PPS1 CC63
PPS1 CC80
PPS1 CC100
PPS1 FL50
PPS1 FL63
PPS1 FL80
PPS1 FL100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For tube OD
(mm)

23.12 €

1 6 Days 50

25.83 €

1 6 Days 63

32.17 €

1 6 Days 80

41.17 €

1 6 Days 40

29.93 €

1 6 Days -

32.30 €

1 6 Days -

35.12 €

1 6 Days -

35.67 €

1 6 Days 100

Loading...

  1. 1

Basic information

Vacuum capability -0.98 bar (vacuum 98%) Highlight Scalable system Temperature(°C) -20 to +80
Technology PPS Grip Concept Construction Pipe and fittings: aluminium Meets standards PED REACH
Operating pressure 0 to 16 bar

Tech Support