Shaft Collars, Clamp Collars, Double-Split - Type B1 and B2, Steel, Black Oxide Finish (Part Numbers)

Shaft Collars, Clamp Collars, Double-Split - Type B1 and B2, Steel, Black Oxide Finish
  • Volume Discount
Material: Steel C45, black oxide finish, screws steel 12.9.
Type B1: With two axial mounting bores.
Type B2: With two axial mounting bores, with sunk holes for cylindrical screws DIN 912.
The threads of the screws DIN 912 are covered with a layer of polyamide.
Tolerance b: +0.08 mm / -0.25 mm
Temperature range: -40ºC to +175ºC.

* Fitting screw size for B1.
** Fitting screw size for B2.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62341000B1
62341000B2
62341200B1
62341200B2
62341400B1
62341400B2
62341500B1
62341500B2
62341600B1
62341600B2
62341800B1
62341800B2
62342000B1
62342000B2
62342200B1
62342200B2
62342500B1
62342500B2
62342800B1
62342800B2
62343000B1
62343000B2
62343200B1
62343200B2
62343500B1
62343500B2
62343800B1
62343800B2
62344000B1
62344000B2
62344500B1
62344500B2
62345000B1
62345000B2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Bore diameter d1
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) Mounting hole center distance m
(mm)
Hole diameter (Version B1) B1
(mm)
Suitable screw size (Version B1) G1*
(mm)
Hole diameter (Version B2) B2
(mm)
Suitable screw size (Version B2) G2**
(mm)
Version Weight
(g)

9.52 €

1 Available 4 Days 28910-M 3 x 10193.5M 33M 2.5B134

10.00 €

1 Available 4 Days 28910-M 3 x 10193.5M 33M 2.5B234

9.63 €

1 Available 4 Days 30111231.8M 4 x 12214.5M 43.5M 3B144

10.14 €

1 Available 4 Days 30111231.8M 4 x 12214.5M 43.5M 3B244

10.27 €

1 Available 4 Days 32111433.9M 4 x 14234.5M 43.5M 3B149

10.83 €

1 Available 4 Days 32111433.9M 4 x 14234.5M 43.5M 3B249

10.83 €

1 Available 4 Days 36131539.4M 5 x 1625.55.5M 54.5M 4B174

11.35 €

1 Available 4 Days 36131539.4M 5 x 1625.55.5M 54.5M 4B274

10.87 €

1 Available 4 Days 38131639.4M 5 x 16275.5M 54.5M 4B183

11.42 €

1 Available 4 Days 38131639.4M 5 x 16275.5M 54.5M 4B283

11.19 €

1 Available 4 Days 40131841.2M 5 x 16295.5M 54.5M 4B191

11.75 €

1 Available 4 Days 40131841.2M 5 x 16295.5M 54.5M 4B291

11.76 €

1 Available 4 Days 42152046.4M 6 x 16315.5M 54.5M 4B1111

12.35 €

1 Available 4 Days 42152046.4M 6 x 16315.5M 54.5M 4B2111

12.29 €

1 Available 4 Days 46152248.1M 6 x 16346.5M 65.5M 5B1132

12.91 €

1 Available 4 Days 46152248.1M 6 x 16346.5M 65.5M 5B2132

12.41 €

1 Available 4 Days 48152550.8M 6 x 1636.56.5M 65.5M 5B1138

13.00 €

1 Available 4 Days 48152550.8M 6 x 1636.56.5M 65.5M 5B2138

13.38 €

1 Available 4 Days 541528-M 6 x 16416.5M 65.5M 5B1177

14.05 €

1 Available 4 Days 541528-M 6 x 16416.5M 65.5M 5B2177

13.88 €

1 Available 4 Days 56153058.6M 6 x 18436.5M 65.5M 5B1184

14.61 €

1 Available 4 Days 56153058.6M 6 x 18436.5M 65.5M 5B2184

14.03 €

1 Available 4 Days 58153258.6M 6 x 18456.5M 65.5M 5B1195

14.72 €

1 Available 4 Days 58153258.6M 6 x 18456.5M 65.5M 5B2195

14.66 €

1 Available 4 Days 60153561.6M 6 x 1847.56.5M 65.5M 5B1197

15.40 €

1 Available 4 Days 6015351.6M 6 x 1847.56.5M 65.5M 5B2197

16.07 €

1 Available 4 Days 661538-M 6 x 18526.5M 65.5M 5B1239

16.89 €

1 Available 4 Days 661538-M 6 x 18526.5M 65.5M 5B2239

16.07 €

1 Available 4 Days 661540-M 6 x 18536.5M 65.5M 5B1234

16.89 €

1 Available 4 Days 661540-M 6 x 18536.5M 65.5M 5B2234

25.80 €

1 Available 4 Days 76194579.4M 8 x 2560.58.5M 86.5M 6B1395

27.09 €

1 Available 4 Days 76194579.4M 8 x 2560.58.5M 86.5M 6B2395

28.47 €

1 Available 4 Days 82195084.2M 8 x 25668.5M 86.5M 6B1444

29.86 €

1 Available 4 Days 82195084.2M 8 x 25668.5M 86.5M 6B2444

Loading...

  1. 1

Basic information

Surface Treatment Black oxide finish Material Steel (C45)

Tech Support