Shaft Collars, Clamp Collars Single-Split, Steel, Zinc-plated (Part Numbers)

Shaft Collars, Clamp Collars Single-Split, Steel, Zinc-plated
  • Volume Discount
Material: Steel C45, zinc-plated, screw steel 12.9.

Features: Does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precision honed bores.
The threads of the screws DIN 912 are covered with a layer of polyamide.

Tolerance b: +0.08 mm / -0.25 mm
Temperature range: -40ºC to +175ºC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62388103
62388104
62388105
62388106
62388107
62388108
62388109
62388110
62388111
62388112
62388113
62388114
62388115
62388116
62388117
62388118
62388119
62388120
62388121
62388122
62388123
62388124
62388125
62388126
62388128
62388130
62388132
62388134
62388135
62388136
62388138
62388140
62388142
62388145
62388148
62388150
62388155
62388160
62388165
62388170
62388175
62388180
62388190
62388200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Max. outer diameter over screw head R
(mm)
Bolts DIN 912 Weight
(g)

5.52 €

1 Available 4 Days 316920.7M 3 x 811

4.12 €

1 Available 4 Days 416920.7M 3 x 811

3.97 €

1 Available 4 Days 516920.7M 3 x 810

3.83 €

1 Available 4 Days 616920.7M 3 x 810

4.20 €

1 Available 4 Days 718922.4M 3 x 813

4.20 €

1 Available 4 Days 818922.4M 3 x 812

4.46 €

1 Available 4 Days 924926M 3 x 823

4.46 €

1 Available 4 Days 1024926M 3 x 822

4.62 €

1 Available 4 Days 11281131.8M 4 x 1239

4.71 €

1 Available 4 Days 12281131.8M 4 x 1238

5.10 €

1 Available 4 Days 13301133.9M 4 x 1243

5.60 €

1 Available 4 Days 14301133.9M 4 x 1242

6.13 €

1 Available 4 Days 15341339.4M 5 x 1465

5.93 €

1 Available 4 Days 16341339.4M 5 x 1463

5.93 €

1 Available 4 Days 17361341.2M 5 x 1472

6.48 €

1 Available 4 Days 18361341.2M 5 x 1469

6.64 €

1 Available 4 Days 19401546.4M 6 x 16100

7.45 €

1 Available 4 Days 20401546.4M 6 x 1697

7.43 €

1 Available 4 Days 21421548.1M 6 x 16107

7.34 €

1 Available 4 Days 22421548.1M 6 x 16103

8.53 €

1 Available 4 Days 23451550.8M 6 x 16122

8.82 €

1 Available 4 Days 24451550.8M 6 x 16117

7.57 €

1 Available 4 Days 25451550.8M 6 x 16114

9.14 €

1 Available 4 Days 26481553.7M 6 x 18133

9.37 €

1 Available 4 Days 28481553.7M 6 x 18123

10.41 €

1 Available 4 Days 30541558.6M 6 x 18163

11.34 €

1 Available 4 Days 32541558.6M 6 x 18156

14.07 €

1 Available 4 Days 34571561.6M 6 x 18174

11.84 €

1 Available 4 Days 35571561.6M 6 x 18171

12.65 €

1 Available 4 Days 36571561.6M 6 x 18163

13.35 €

1 Available 4 Days 38601565M 6 x 18178

12.96 €

1 Available 4 Days 40601565M 6 x 18163

22.37 €

1 Available 4 Days 42731979.4M 8 x 25367

22.41 €

1 Available 4 Days 45731979.4M 8 x 25344

25.77 €

1 Available 4 Days 48781984.2M 8 x 25392

26.53 €

1 Available 4 Days 50781984.2M 8 x 25370

27.85 €

1 Available 4 Days 55821988.8M 8 x 25380

29.25 €

1 Available 4 Days 60881994M 8 x 25425

30.71 €

1 Available 4 Days 65931999.8M 8 x 25450

32.22 €

1 Available 4 Days 709819104.5M 8 x 25480

33.83 €

1 Available 4 Days 7510319109.1M 8 x 25510

35.55 €

1 Available 4 Days 8010819113.8M 8 x 25535

105.26 €

1 Available 4 Days 9013032138.1M 12 x 301730

116.94 €

1 Available 4 Days 10014032147.6M 12 x 301890

Loading...

  1. 1

Basic information

Surface Treatment Zinc Plating Material Steel (C45)

Tech Support