Shaft Collars, Clamp Collars Single-Split, Inch Size Bore, Steel, Black Oxide Finish (Part Numbers)

Shaft Collars, Clamp Collars Single-Split, Inch Size Bore, Steel, Black Oxide Finish
  • Volume Discount
Material: Steel C45, black oxide finish, screw steel 12.9.

Features: Does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precise bores in inch size.
The threads of the metric screws DIN 912 are covered with a layer of polyamide.

Tolerance b: +0.08 mm / -0.25 mm
Temperature range: -40ºC to +175ºC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6231063500
6231079400
6231095300
6231111100
6231127000
6231158800
6231190500
6231222300
6231238100
6231254000
6231285800
6231317500
6231349300
6231381000
6231444500
6231508000
6231571500
6231635000
6231762000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Inner diameter [inch] d1 [Inch] Inner diameter [fraction] d1Max. outer diameter over screw head R
(mm)
Bolts DIN 912 Weight
(g)

3.70 €

1 Available 4 Days 6.351890.251/422.4M 3 x 813

3.70 €

1 Available 4 Days 7.9381890.3135/1622.4M 3 x 812

3.92 €

1 Available 4 Days 9.5252490.3753/826M 3 x 822

4.12 €

1 Available 4 Days 11.11328110.4387/1631.8M 4 x 1238

4.46 €

1 Available 4 Days 12.730110.51/233.9M 4 x 1243

5.20 €

1 Available 4 Days 15.87534130.6255/839.4M 5 x 1463

6.55 €

1 Available 4 Days 19.0540150.753/446.4M 6 x 1697

7.51 €

1 Available 4 Days 22.22542150.8757/848.1M 6 x 16103

7.75 €

1 Available 4 Days 23.81345150.93815/1650.8M 6 x 16117

8.02 €

1 Available 4 Days 25.445151150.8M 6 x 16114

8.22 €

1 Available 4 Days 28.57548151.1251 1/853.7M 6 x 18123

9.96 €

1 Available 4 Days 31.7554151.251 1/458.6M 6 x 18156

10.38 €

1 Available 4 Days 34.92557151.3751 3/861.6M 6 x 18171

11.73 €

1 Available 4 Days 38.160151.51 1/265M 6 x 18163

19.68 €

1 Available 4 Days 44.4573191.751 3/479.4M 8 x 25344

24.46 €

1 Available 4 Days 50.882192288.8M 8 x 25380

25.68 €

1 Available 4 Days 57.1588192.252 1/494M 8 x 25425

26.97 €

1 Available 4 Days 63.593192.52 1/299.8M 8 x 25450

31.21 €

1 Available 4 Days 76.21081933113.8M 8 x 25535

Loading...

  1. 1

Basic information

Surface Treatment Black oxide finish Material Steel (C45)

Tech Support