Ball Flange Bearings SSBPFL, Two-Part Steel Sheet, Stainless Steel (Part Numbers)

Ball Flange Bearings SSBPFL, Two-Part Steel Sheet, Stainless Steel
  • Volume Discount
Material: Housing from two-part sheets: Stainless steel 1.4305 (X5CrNi18-10, AISI 304). Rolling bearing: Stainless steel 1.4125 (X105CrMo17, AISI 440 C), lubricated with grease FM 222 for food processing machinery, with registration FDA, CIFA, KPF2K-20, NSF H1.

The rolling bearing can be swiveled when mounting to compensate shaft misalignment. The shaft will get fastened with 2 setscrews. Lubricated for life at normal operating conditions.
Re-lubricating is not possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62699512
62699515
62699517
62699520
62699525
62699530
62699535
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
t
(mm)
b
(mm)
c
(mm)
Bi
(mm)
n
(mm)
s
(mm)
Admissible load of housing
(kN)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

24.57 €

1 Available 4 Days SSBPFL 201128163.5214592267.12.659.64.80.19

24.57 €

1 Available 4 Days SSBPFL 202158163.5214592267.12.659.64.80.19

24.57 €

1 Available 4 Days SSBPFL 203178163.5214592267.12.659.64.80.19

24.06 €

1 Available 4 Days SSBPFL 204209071.52166725793.0912.96.70.24

29.62 €

1 Available 4 Days SSBPFL 20525957621871277.593.53147.90.28

40.31 €

1 Available 4 Days SSBPFL 2063011390.52.61984308114.919.511.30.38

56.01 €

1 Available 4 Days SSBPFL 207351231002.62094328.5116.2325.715.30.58

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Ball flange bearing Unit Body Material Stainless Steel
Rolling Element Material Stainless Steel Surface Blank

Tech Support