Clamping Bushes E-N (Part Numbers)

Clamping Bushes E-N
  • Volume Discount
Material: Stainless steel 1.405 (AISI 431).
The clamping bush consists of a double-walled steel sleeve filled with a pressure medium, and a flange part. Inside the flange there is a screw and a piston with seal to build up compression.
Function: When the thrust screw is tightened, the sleeve expands uniformly against shaft and hub, creating a rigid connection through frictional force. When the thrust screw is loosened, the bush returns to its initial position and can be easily disassembled.
Concentricity: 0.02 mm.
Tolerances: Shaft h7 for d = 15 mm.
Shaft k6-h7 for d = 19, 22, 24, 28 and 38 mm.
Shaft h8 for the other diameters d.
Hub H7.
Temperature range: -30 oC to 85 oC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61599915
61599920
61599925
61599930
61599935
61599940
61599945
61599950
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
D1
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Hub surface pressure PN
(N/mm2)
Admissible radial force Fr
(kN)
Tightening torque fastening screws TA
(Nm)
R
(mm)
N
(mm)
Weight
(kg)

413.06 €

1 Available 4 Days 1518253946466.1M 100.5515.150.16

413.06 €

1 Available 4 Days 2024304451.511011M 10151850.21

458.00 €

1 Available 4 Days 253035495823018M 101.5520.850.27

525.00 €

1 Available 4 Days 3036405464.538025M 102523.650.35

617.99 €

1 Available 4 Days 354245597364036M 102.5526.450.48

854.16 €

1 Available 4 Days 4048557586.5110055M 163213280.88

963.58 €

1 Available 4 Days 4554587893140062M 163.52134.881.05

1,069.89 €

1 Available 4 Days 5060608098.5190076M 164.52137.581.2

Loading...

  1. 1

Basic information

Centering Provided Material Stainless steel (1.4057) Surface Blank
Type E-N Design (shape) With flange, hydraulic Shaft surface pressure PW(N/mm2) 90
Size of bolts (DIN 912, 12.9) 70

Tech Support