Spring Plungers with Ball and Internal Hexagon, Steel, Black Oxided (Part Numbers)

Spring Plungers with Ball and Internal Hexagon, Steel, Black Oxided
  • Volume Discount
Material:
Body: Steel, black oxide finish. Ball: Steel, hardened.
Spring: Stainless steel. Standard spring tension.
Temperature range: -40°C to +250°C.
Note:
Used for fixation or as device to press something in or push it out.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65490300
65490400
65490500
65490600
65490800
65491000
65491200
65491600
65492000
65492400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
Ball diameter d2
(mm)
Length l
(mm)
Overhang of ball s
(mm)
Wrench size SW
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

3.28 €

1 Available 4 Days M 31.580.41.534.50.3

2.89 €

1 Available 4 Days M 42.5120.828.5140.7

2.89 €

1 Available 4 Days M 53140.92.58141.2

2.89 €

1 Available 4 Days M 63.5151311182

3.70 €

1 Available 4 Days M 84.5181.5418314

4.08 €

1 Available 4 Days M 106232524458

5.52 €

1 Available 4 Days M 128262.5664912

7.94 €

1 Available 4 Days M 1610333.58418631

11.38 €

1 Available 4 Days M 2012434.5106611164

17.93 €

1 Available 4 Days M 2415485.51281151100

Loading...

  1. 1

Basic information

Material Steel Surface Black oxide finish

Tech Support