Conical Seats According to the Old Standard DIN 6319, Steel, Phosphated and Oiled, Type G (Part Numbers)

Conical Seats According to the Old Standard DIN 6319, Steel, Phosphated and Oiled, Type G
  • Volume Discount
Material: Tempered steel, phosphated and oiled.
Spherical washers according to the old standard DIN 6319 type C are mostly used with conical seats DIN 6319 type D, for screw fittings at non-parallel faces. Conical seats DIN 6319 type G, with larger outside diameter and height, should be used at relatively big holes or slot holes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65560600
65560800
65561000
65561200
65561400
65561600
65562000
65562400
65563000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d2H13
(mm)
Outer diameter d4
(mm)
d5
(mm)
Height h3
(mm)
h4
(mm)
For bolt diameter
(mm)
Static load F
(kN)
Optional spherical washer (Part no.) Weight
(g)

0.80 €

1 Available 4 Days 7.1171145.4M 69655406005.6

0.80 €

1 Available 4 Days 9.62414.557.1M 8176554080013

0.99 €

1 Available 4 Days 123018.557.3M 10266554100019

1.39 €

1 Available 4 Days 14.2362069M 12386554120037

1.47 €

1 Available 4 Days 16.54024.868.9M 14536554140048

1.51 €

1 Available 4 Days 194426710.4M 16736554160070

1.66 €

1 Available 4 Days 23.25031812.2M 201176554200094

2.67 €

1 Available 4 Days 2860371015.7M 2416865542400169

3.97 €

1 Available 4 Days 3568491219.2M 3026965543000238

Loading...

  1. 1

Basic information

Material Steel Surface Treatment (Detailed) Phosphated

Tech Support