Spherical Washer-and-Seat Combinations, Standard (Part Numbers)

Spherical Washer-and-Seat Combinations, Standard
  • Volume Discount
Material: Spherical washer from steel, turned, case hardened, hardening depth min. 0.2 mm. Conical seat tempered. Phosphated and oiled.
Spherical washer and conical seat are undetachable connected. The total height h is larger than parts according to the old standard DIN 6319. Mostly, the outside diameter d4 is also bigger. Advantages: Easy to mount. Only one product required.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65540600K
65540800K
65541000K
65541200K
65541600K
65542000K
65542400K
65543000K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter (Spherical Washer) d1+0.22
(mm)
Inner diameter (Conical Seat) d2+0.22
(mm)
Outer diameter d4-0.2
(mm)
Height h
(mm)
For bolt diameter
(mm)
Static load F
(kN)
Weight
(g)

4.66 €

1 Available 4 Days 6.47.4137M 694

5.29 €

1 Available 4 Days 8.49.7178.5M 8179

6.05 €

1 Available 4 Days 10.5122110.4M 102616

6.86 €

1 Available 4 Days 1314.22513.1M 123831

7.43 €

1 Available 4 Days 1719.73217M 167362

8.36 €

1 Available 4 Days 2124.64020.3M 20117122

9.64 €

1 Available 4 Days 2529.44824.8M 24168216

11.34 €

1 Available 4 Days 3136.96031.5M 30269427

Loading...

  1. 1

Basic information

Type Spherical Washers Material Steel Surface Treatment (Detailed) Phosphated

Tech Support