Rubber-Metal Buffers KP, Type I (Part Numbers)

Rubber-Metal Buffers KP, Type I
  • Volume Discount
Material: Metal parts: Steel, zinc-plated.
Elastomer: Natural rubber hardness 55° Shore A.
Simple, reasonably priced standard components used for elastic mounting. When shearing load occurs their load-bearing capacity is considerably lower than with pressure load. This has to be considered when horizontal mass forces or belt traction occur. The grade of rubber used has perfect physical properties.
Type I: with internal thread.
Temperature range: -40°C up to +80ºC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
68503001
68503101
68503501
68504101
68504501
68505101
68505501
68506101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Length of inner thread I
(mm)
Spring rate medium CD
(N/mm)
Pressure load Fperm.
(N)
Weight
(g)

2.35 €

1 Available 4 Days 1010M 44--1.8

2.74 €

1 Available 4 Days 2420M 66156011

4.09 €

1 Available 4 Days 3630M 882314037

5.24 €

1 Available 4 Days 4035M 882715045

9.50 €

1 Available 4 Days 5850M 101033320127

10.77 €

1 Available 4 Days 6750M 8840400136

14.19 €

1 Available 4 Days 8975M 121255900341

36.14 €

1 Available 4 Days 136115M 16167518001042

Loading...

  1. 1

Basic information

Material Natural rubber / Steel Surface Zinc-plated

Tech Support