Heavy-Duty Steel Rubber Bushes PHO-V, Vulcanized Version (Part Numbers)

Heavy-Duty Steel Rubber Bushes PHO-V, Vulcanized Version
  • Volume Discount
Material: Metal Parts: Steel, zinc-plated.
Elastomer: Natural rubber, hardness 55° Shore A.
Version: With medium-hard rubber, vulcanized at the inner bush and the outer bush. Good flexibility. Suitable for medium radial load and high axial load and high torsion.
Mounting hole tolerance: Depending on the actual size of the outer bush diameter, the borehole tolerance must be determinated, in accordance with the required fit.
Temperature range: -40°C up to +80°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
685081617V
685082015V
685082210V
685101818V
685102230V
685102414V
685102520V
685122435V
685122525V
685122618V
685122632V
685133040V
685143067V
685163216V
685163225V
685163250V
685164032V
685183432V
685204555V
685204559V
685244290V
685255065V
685255589V
685264040V
685305589V
685325650V
685407557V
685507060V
685508095V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer diameter D
(mm)
Inner diameter d
(mm)
Length of inner bushing l
(mm)
Length of outer bushing L
(mm)
Admissible radial load, static Fr
(N)
Spring rate, radial Cr
(N/mm)
Admissible axial load, static Fa
(N)
Spring rate, axial Ca
(N/mm)
Admissible turn angle, static Phi
(°)
Admissible torque, static Md
(Nm)
Spring rate Cf
(Nm/Grad)
Weight
(g)

8.13 €

1 Available 4 Days 16+0.18+0.1517+/-0.115+/-0.2300296060320153.750.2512

8.51 €

1 Available 4 Days 20+0.18+0.1517+/-0.115+/-0.23001650602301530.218

8.72 €

1 Available 4 Days 22+0.18+0.1516+/-0.110+/-0.2100570140109131.560.1216

9.19 €

1 Available 4 Days 18+0.110+0.1520+/-0.118+/-0.3300340080480156.150.4117

9.67 €

1 Available 4 Days 22+0.110+0.1533+/-0.130+/-0.3280058904105401510.80.7248

8.98 €

1 Available 4 Days 24+0.110+0.1517+/-0.114+/-0.22001400160200153.750.2526

9.88 €

1 Available 4 Days 25+0.110+0.1524+/-0.120+/-0.340002060410220155.10.3436

11.27 €

1 Available 4 Days 24+0.112+0.1538+/-0.135+/-0.33000610013305501010.61.0661

10.80 €

1 Available 4 Days 25+0.112+0.1528+/-0.125+/-0.349004070500415107.90.7946

8.28 €

1 Available 4 Days 26+0.112+0.1524+/-0.118+/-0.36902220680252136.630.5137

11.95 €

1 Available 4 Days 26+0.112+0.1536+/-0.132+/-0.3137039608405151312.610.9761

10.34 €

1 Available 4 Days 30+0.113+0.1540+/-0.140+/-0.31670362523104501514.850.9997

13.78 €

1 Available 4 Days 30+0.114+0.1576+/-0.167+/-0.33900520023107801528.51.9154

11.04 €

1 Available 4 Days 32+0.1516+0.217+/-0.116+/-0.31900158031025012.58.880.7139

12.88 €

1 Available 4 Days 32+0.1516+0.228+/-0.125+/-0.3360045607703801516.51.176

14.03 €

1 Available 4 Days 32+0.1516+0.254+/-0.150+/-0.33900490012305907.513.881.85122

14.24 €

1 Available 4 Days 40+0.1516+0.238+/-0.132+/-0.3160018003203501516.21.08117

10.57 €

1 Available 4 Days 34+0.1518+0.336+/-0.132+/-0.3157041808305301423.521.6895

15.32 €

1 Available 4 Days 45+0.1520+0.362.5+/-0.155+/-0.33430543518605851544.552.97253

15.32 €

1 Available 4 Days 45+0.1520+0.362.5+/-0.159.5+/-0.3390048209105301537.952.53262

21.61 €

1 Available 4 Days 42+0.1524+0.396+/-0.190+/-0.33900846050401744554.6510.93414

18.39 €

1 Available 4 Days 50+0.1525+0.367.5+/-0.165.5+/-0.36380980076097515845.6390

25.29 €

1 Available 4 Days 55+0.1525+0.393.5+/-0.189.5+/-0.3980010350165010151083.38.33697

14.94 €

1 Available 4 Days 40+0.1526+0.345+/-0.140+/-0.3490078302550940738.225.46323

24.99 €

1 Available 4 Days 55+0.1530+0.494+/-0.189.5+/-0.313700174602600149010131.313.13657

20.70 €

1 Available 4 Days 56+0.1532+0.455+/-0.150+/-0.3150007660130090512.587.67.01323

27.58 €

1 Available 4 Days 75+0.240+0.470+/-0.157+/-0.35900691045108801421015816

23.00 €

1 Available 4 Days 70+0.1550+0.460+/-0.160+/-0.31170015970294020203150.951.3619

31.41 €

1 Available 4 Days 80+0.250+0.4100+/-0.195+/-0.31470014960343017408150.418.81105

Loading...

  1. 1

Basic information

Material Steel / Natural rubber Surface Zinc-plated

Tech Support