Machine Mounts, Failsafe, with Square Flange (Part Numbers)

Machine Mounts, Failsafe, with Square Flange
  • Volume Discount
Material:
Elastomer: Natural rubber 62° +/-5° Shore A.
Metal parts: Steel, quality 5.6, zinc-plated.
Failsafe machine mounts can be universally used as elastic mounts for all kind of machines. Especially if tensile forces can be expected, these failsafe mounts are the perfect choice of damping element.
Temperature range: -40°C up to +80°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
68598000
68598500
68599000
68599500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface Outer diameter D
(mm)
D2
(mm)
d
(mm)
Inner thread size G
(mm)
Height H
(mm)
Length L
(mm)
m
(mm)
s
(mm)
Spring rate (medium) for pressure load CD
(N/mm)
Pressure load Fperm.
(N)
Spring range+/-20% at Fperm.
(mm)
Weight
(kg)

23.76 €

1 Available 4 Days Zinc-plated101609M 1240108883200050002.50.67

46.62 €

1 Available 4 Days Blank15011012.5M 1651.516813245200130002.52.04

67.65 €

1 Available 4 Days Zinc-plated17712513M 20631841504.54800168003.53.1

97.50 €

1 Available 4 Days Zinc-plated19215013M 207020016565200182003.54.45

Loading...

  1. 1

Basic information

Type Mount Type Material Natural rubber / Steel

Tech Support