Manufacturer part number: 63320500
Brand: MAEDLER
Price: 10.00 €
Delivery time: 4 Days
Allowable Tilt Angle α: 13 deg
Inner diameter dH7: 5 mm
Total width B+0/-0.12: 8 mm
Bearing shell width C+0/-0.24: 6 mm
Outer diameter D+0/-0.012: 13 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
63320500
Part Number
|
---|
63320500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Tilt Angle α (deg) | Inner diameter dH7 (mm) | Total width B+0/-0.12 (mm) | Bearing shell width C+0/-0.24 (mm) | Outer diameter D+0/-0.012 (mm) | d1 (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
10.00 € | 1 | Available | 4 Days | 13 | 5 | 8 | 6 | 13 | 7.7 | 5 |
Loading...
Type | Spherical Bearing | Material | Steel / Brass | Surface | Polished |
---|
This page is Spherical Bearings Series K, Steel, Re-lubricateable, part number 63320500.
You can find the detail information about specifications and dimensions on part number 63320500.
Configure
Basic Attributes
Allowable Tilt Angle α(deg)
Inner diameter dH7(mm)
Total width B+0/-0.12(mm)
Bearing shell width C+0/-0.24(mm)
Outer diameter D+0/-0.012(mm)
d1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
63320600 |
63320800 |
63321000 |
63321200 |
63321400 |
63321600 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Allowable Tilt Angle α (deg) | Inner diameter dH7 (mm) | Total width B+0/-0.12 (mm) | Bearing shell width C+0/-0.24 (mm) | Outer diameter D+0/-0.012 (mm) | d1 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
9.99 € | 1 | Available | 4 Days | 13 | 6 | 9 | 6.75 | 16 | 8.9 | 9 | |
11.33 € | 1 | Available | 4 Days | 14 | 8 | 12 | 9 | 19 | 10.4 | 16 | |
11.88 € | 1 | Available | 4 Days | 13 | 10 | 14 | 10.5 | 22 | 12.9 | 25 | |
13.78 € | 1 | Available | 4 Days | 13 | 12 | 16 | 12 | 26 | 15.4 | 40 | |
15.15 € | 1 | Available | 4 Days | 16 | 14 | 19 | 13.5 | 28 | 16.8 | 51 | |
19.32 € | 1 | Available | 4 Days | 15 | 16 | 21 | 15 | 32 | 19.3 | 76 |