Manufacturer part number: 63399008
Brand: MAEDLER
Price: 31.36 €
Delivery time: 4 Days
Allowable Tilt Angle α: 14 deg
Inner diameter dH7: 8 mm
Total width B+0/-0.12: 12 mm
Bearing shell width C+0/-0.24: 9 mm
Outer diameter DA+0/-0.012: 22 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
63399008
Part Number
|
---|
63399008 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Tilt Angle α (deg) | Inner diameter dH7 (mm) | Total width B+0/-0.12 (mm) | Bearing shell width C+0/-0.24 (mm) | Outer diameter DA+0/-0.012 (mm) | d1 (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
31.36 € | 1 | Available | 4 Days | 14 | 8 | 12 | 9 | 22 | 10.4 | 23 |
Loading...
Type | Spherical Bearing | Material | Stainless steel / Brass | Surface | Polished |
---|
This page is Spherical Bearings Series K, Stainless Steel, Re-lubricateable, with Outer Ring, part number 63399008.
You can find the detail information about specifications and dimensions on part number 63399008.
Configure
Basic Attributes
Allowable Tilt Angle α(deg)
Inner diameter dH7(mm)
Total width B+0/-0.12(mm)
Bearing shell width C+0/-0.24(mm)
Outer diameter DA+0/-0.012(mm)
d1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
63399005 |
63399006 |
63399010 |
63399012 |
63399014 |
63399016 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Allowable Tilt Angle α (deg) | Inner diameter dH7 (mm) | Total width B+0/-0.12 (mm) | Bearing shell width C+0/-0.24 (mm) | Outer diameter DA+0/-0.012 (mm) | d1 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
26.16 € | 1 | Available | 4 Days | 13 | 5 | 8 | 6 | 16 | 7.7 | 8 | |
26.95 € | 1 | Available | 4 Days | 13 | 6 | 9 | 6.75 | 18 | 8.9 | 12 | |
37.92 € | 1 | Available | 4 Days | 13 | 10 | 14 | 10.5 | 26 | 12.9 | 38 | |
48.25 € | 1 | Available | 4 Days | 13 | 12 | 16 | 12 | 30 | 15.4 | 58 | |
64.71 € | 1 | Available | 4 Days | 16 | 14 | 19 | 13.5 | 34 | 16.8 | 83 | |
69.46 € | 1 | Available | 4 Days | 15 | 16 | 21 | 15 | 38 | 19.3 | 115 |