Manufacturer part number: 63399325
Brand: MAEDLER
Price: 86.60 €
Delivery time: 4 Days
Allowable Tilt Angle α: 15 deg
Inner diameter dH7: 25 mm
Total width B+0/-0.12: 31 mm
Bearing shell width C+0/-0.24: 22 mm
Outer diameter D+0/-0.012: 47 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
63399325
Part Number
|
---|
63399325 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Tilt Angle α (deg) | Inner diameter dH7 (mm) | Total width B+0/-0.12 (mm) | Bearing shell width C+0/-0.24 (mm) | Outer diameter D+0/-0.012 (mm) | d1 (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
86.60 € | 1 | Available | 4 Days | 15 | 25 | 31 | 22 | 47 | 29.6 | 230 |
Loading...
Type | Spherical Bearing | Material | Stainless steel | Surface | Polished |
---|
This page is Spherical Bearings Series K, Stainless Steel, Maintenance-free, part number 63399325.
You can find the detail information about specifications and dimensions on part number 63399325.
Configure
Basic Attributes
Allowable Tilt Angle α(deg)
Inner diameter dH7(mm)
Total width B+0/-0.12(mm)
Bearing shell width C+0/-0.24(mm)
Outer diameter D+0/-0.012(mm)
d1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
63399310 |
63399312 |
63399314 |
63399330 |
63399335 |
63399340 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Allowable Tilt Angle α (deg) | Inner diameter dH7 (mm) | Total width B+0/-0.12 (mm) | Bearing shell width C+0/-0.24 (mm) | Outer diameter D+0/-0.012 (mm) | d1 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
31.75 € | 1 | Available | 4 Days | 13 | 10 | 14 | 10.5 | 22 | 12.9 | 26 | |
40.42 € | 1 | Available | 4 Days | 13 | 12 | 16 | 12 | 26 | 15.4 | 41 | |
51.96 € | 1 | Available | 4 Days | 16 | 14 | 19 | 13.5 | 28 | 16.8 | 52 | |
122.26 € | 1 | Available | 4 Days | 17 | 30 | 37 | 25 | 55 | 34.8 | 369 | |
183.20 € | 1 | Available | 4 Days | 19 | 35 | 43 | 28 | 62 | 37.7 | 505 | |
292.02 € | 1 | Available | 4 Days | 16 | 40 | 49 | 35 | 72 | 44.2 | 832 |