Spherical Bearings Series E, Steel, Re-lubricateable (63361200)

Spherical Bearings Series E, Steel, Re-lubricateable 63361200
  • Volume Discount

Product Details:

Manufacturer part number: 63361200

Brand: MAEDLER

Price: 8.75

Delivery time: 4 Days


Technical Data:

Allowable Tilt Angle α: 11 deg

Inner diameter d: 12 mm

Total width B: 10 mm

Bearing shell width C: 7 mm

Outer diameter D: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63361200

Part Number
63361200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Inner diameter d
(mm)
Total width B
(mm)
Bearing shell width C
(mm)
Outer diameter D
(mm)
d1
(mm)
Outer diameter from inner ring dK
(mm)
Weight
(g)

8.75 €

1 Available 4 Days 11121072214.91816

Loading...

  1. 1

Basic information

Type Spherical Bearing Material Steel (100Cr6) Surface Phosphated

This page is Spherical Bearings Series E, Steel, Re-lubricateable, part number 63361200.
You can find the detail information about specifications and dimensions on part number 63361200.

Variation of this product

Part Number
63360600
63360800
63361000
63361500
63361600
63361700
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Inner diameter d
(mm)
Total width B
(mm)
Bearing shell width C
(mm)
Outer diameter D
(mm)
d1
(mm)
Outer diameter from inner ring dK
(mm)
Weight
(g)

8.01 €

1 Available 4 Days 13664148104

8.01 €

1 Available 4 Days 158851610137

8.29 €

1 Available 4 Days 1210961913.21611

8.84 €

1 Available 4 Days 8151292618.42226

8.92 €

1 Available 4 Days 101614103020.72540

8.92 €

1 Available 4 Days 101714103020.72540

Tech Support