Spherical Bearings Series E, Stainless Steel, Maintenance-free (63399708)

Spherical Bearings Series E, Stainless Steel, Maintenance-free 63399708
  • Volume Discount

Product Details:

Manufacturer part number: 63399708

Brand: MAEDLER

Price: 29.21

Delivery time: 4 Days


Technical Data:

Allowable Tilt Angle α: 15 deg

Material: Stainless steel (1.4125)

Inner diameter d: 8 mm

Total width B: 8 mm

Bearing shell width C: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63399708

Part Number
63399708
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Material Inner diameter d
(mm)
Total width B
(mm)
Bearing shell width C
(mm)
Outer diameter D
(mm)
d1
(mm)
Outer diameter from inner ring dK
(mm)
Weight
(g)

29.21 €

1 Available 4 Days 15Stainless steel (1.4125)8851610.2137

Loading...

  1. 1

Basic information

Type Spherical Bearing Surface Blank

This page is Spherical Bearings Series E, Stainless Steel, Maintenance-free, part number 63399708.
You can find the detail information about specifications and dimensions on part number 63399708.

Variation of this product

Part Number
63399706
63399710
63399712
63399715
63399716
63399717
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Material Inner diameter d
(mm)
Total width B
(mm)
Bearing shell width C
(mm)
Outer diameter D
(mm)
d1
(mm)
Outer diameter from inner ring dK
(mm)
Weight
(g)

22.72 €

1 Available 4 Days 13Stainless steel (1.4125)664148104

35.41 €

1 Available 4 Days 12Stainless steel (1.4125)10961913.21611

44.01 €

1 Available 4 Days 11Stainless steel (1.4125)121072214.91817

53.51 €

1 Available 4 Days 8Stainless steel (1.4125)151292618.42226

65.08 €

1 Available 4 Days 10Stainless steel (1.4125)1614103020.72540

65.08 €

1 Available 4 Days 10Stainless steel (1.4125)1714103020.72540

Tech Support