Rod Ends GEW DIN ISO 12240-4 (DIN 648) Series E, Maintenance Free, Internal Thread (63410600)

Rod Ends GEW DIN ISO 12240-4 (DIN 648) Series E, Maintenance Free, Internal Thread 63410600
  • Volume Discount

Product Details:

Manufacturer part number: 63410600

Brand: MAEDLER

Price: 14.30

Delivery time: 4 Days


Technical Data:

Allowable Tilt Angle α: 13 deg

Thread type: Right

Bore d: 6 mm

B: 6 mm

C1: 4.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63410600

Part Number
63410600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Thread type Bore d
(mm)
B
(mm)
C1
(mm)
Outer diameter d2
(mm)
d3
(mm)
d4
(mm)
dK
(mm)
Center distance to mounting surface h1
(mm)
l3
(mm)
Thread size G
(mm)
Thread pitch
(mm)
W
(mm)
Weight
(g)

14.30 €

1 Available 4 Days 13Right664.4201013103012M 611121

Loading...

  1. 1

Basic information

Material Steel Surface Zinc-plated

This page is Rod Ends GEW DIN ISO 12240-4 (DIN 648) Series E, Maintenance Free, Internal Thread, part number 63410600.
You can find the detail information about specifications and dimensions on part number 63410600.

Variation of this product

Part Number
63410800
63411000
63411200
63411500
63411600
63411700
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Thread type Bore d
(mm)
B
(mm)
C1
(mm)
Outer diameter d2
(mm)
d3
(mm)
d4
(mm)
dK
(mm)
Center distance to mounting surface h1
(mm)
l3
(mm)
Thread size G
(mm)
Thread pitch
(mm)
W
(mm)
Weight
(g)

15.40 €

1 Available 4 Days 15Right8862412.516133616M 81.251438

18.05 €

1 Available 4 Days 12Right1097281519164320M 101.51760

21.32 €

1 Available 4 Days 11Right121083417.522185022M 121.751996

28.04 €

1 Available 4 Days 8Right151210402126226129M 14222180

30.70 €

1 Available 4 Days 10Right161411462430256733M 16227220

33.36 €

1 Available 4 Days 10Right171411462430256733M 16227220

Tech Support