Rod Ends GAW DIN ISO 12240-4 (DIN 648) Series E, Maintenance Free, External Thread (63461200)

Rod Ends GAW DIN ISO 12240-4 (DIN 648) Series E, Maintenance Free, External Thread 63461200
  • Volume Discount

Product Details:

Manufacturer part number: 63461200

Brand: MAEDLER

Price: 21.32

Delivery time: 4 Days


Technical Data:

Allowable Tilt Angle α: 11 deg

Thread type: Right

Bore d: 12 mm

B: 10 mm

C1: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63461200

Part Number
63461200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Thread type Bore d
(mm)
B
(mm)
C1
(mm)
Outer diameter d2
(mm)
dK
(mm)
Center distance to mounting surface h
(mm)
l1
(mm)
Thread size G
(mm)
Thread pitch
(mm)
Weight
(g)

21.32 €

1 Available 4 Days 11Right1210834185428M 121.7586

Loading...

  1. 1

Basic information

Material Steel Surface Zinc-plated

This page is Rod Ends GAW DIN ISO 12240-4 (DIN 648) Series E, Maintenance Free, External Thread, part number 63461200.
You can find the detail information about specifications and dimensions on part number 63461200.

Variation of this product

Part Number
63460600
63460800
63461000
63461500
63461600
63461700
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Thread type Bore d
(mm)
B
(mm)
C1
(mm)
Outer diameter d2
(mm)
dK
(mm)
Center distance to mounting surface h
(mm)
l1
(mm)
Thread size G
(mm)
Thread pitch
(mm)
Weight
(g)

14.30 €

1 Available 4 Days 13Right664.420103618M 6116

15.40 €

1 Available 4 Days 15Right88624134222M 81.2528

18.05 €

1 Available 4 Days 12Right109728164826M 101.550

28.04 €

1 Available 4 Days 8Right15121040226334M 142140

30.70 €

1 Available 4 Days 10Right16141146256936M 162190

33.36 €

1 Available 4 Days 10Right17141146256936M 162190

Tech Support