Heavy-Duty Rod Ends GT-R DIN ISO 12240-4 (DIN 648) Series K, Maintenance Free, Stainless Steel, Internal Thread (63299625)

Heavy-Duty Rod Ends GT-R DIN ISO 12240-4 (DIN 648) Series K, Maintenance Free, Stainless Steel, Internal Thread 63299625
  • Volume Discount

Product Details:

Manufacturer part number: 63299625

Brand: MAEDLER

Price: 147.80

Delivery time: 4 Days


Technical Data:

Allowable Tilt Angle α: 15 deg

Thread type: Right

Bore dH7: 25 mm

B-0.1: 31 mm

C1: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63299625

Part Number
63299625
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Thread type Bore dH7
(mm)
B-0.1
(mm)
C1
(mm)
d1
(mm)
Outer diameter d2
(mm)
d3
(mm)
d4
(mm)
Center distance to mounting surface h1
(mm)
l3 +0/-1.0
(mm)
Thread size G
(mm)
Thread pitch
(mm)
W
(mm)
Weight
(g)

147.80 €

1 Available 4 Days 15Right25312229.66033.5429442M 24 x 2236750

Loading...

  1. 1

Basic information

Material Stainless steel Surface Blank

This page is Heavy-Duty Rod Ends GT-R DIN ISO 12240-4 (DIN 648) Series K, Maintenance Free, Stainless Steel, Internal Thread, part number 63299625.
You can find the detail information about specifications and dimensions on part number 63299625.

Variation of this product

Part Number
63299610
63299612
63299614
63299630
63299635
63299640
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Thread type Bore dH7
(mm)
B-0.1
(mm)
C1
(mm)
d1
(mm)
Outer diameter d2
(mm)
d3
(mm)
d4
(mm)
Center distance to mounting surface h1
(mm)
l3 +0/-1.0
(mm)
Thread size G
(mm)
Thread pitch
(mm)
W
(mm)
Weight
(g)

42.07 €

1 Available 4 Days 13Right101410.512.92915194320M 101.51776

53.07 €

1 Available 4 Days 13Right12161215.43217.5225022M 121.7519115

68.62 €

1 Available 4 Days 16Right141913.516.83620255725M 14222170

193.97 €

1 Available 4 Days 17Right30372534.870405011051M 30 x 22411130

233.56 €

1 Available 4 Days 19Right35432837.780465812556M 36 x 22501600

421.40 €

1 Available 4 Days 16Right40493544.290576914260M 42 x 22602770

Tech Support