Heavy-Duty Rod Ends GT-R DIN ISO 12240-4 (DIN 648) Series K, Maintenance Free, Stainless Steel, External Thread (63299810)

Heavy-Duty Rod Ends GT-R DIN ISO 12240-4 (DIN 648) Series K, Maintenance Free, Stainless Steel, External Thread 63299810
  • Volume Discount

Product Details:

Manufacturer part number: 63299810

Brand: MAEDLER

Price: 42.08

Delivery time: 4 Days


Technical Data:

Allowable Tilt Angle α: 13 deg

Thread type: Right

Bore dH7: 10 mm

B-0.1: 14 mm

C1: 10.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63299810

Part Number
63299810
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Thread type Bore dH7
(mm)
B-0.1
(mm)
C1
(mm)
d1
(mm)
Outer diameter d2
(mm)
Center distance to mounting surface h
(mm)
l1
(mm)
Thread size G
(mm)
Thread pitch
(mm)
Weight
(g)

42.08 €

1 Available 4 Days 13Right101410.512.9294829M 101.556

Loading...

  1. 1

Basic information

Material Stainless steel Surface Polished

This page is Heavy-Duty Rod Ends GT-R DIN ISO 12240-4 (DIN 648) Series K, Maintenance Free, Stainless Steel, External Thread, part number 63299810.
You can find the detail information about specifications and dimensions on part number 63299810.

Variation of this product

Part Number
63299805
63299806
63299808
63299812
63299814
63299816
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Thread type Bore dH7
(mm)
B-0.1
(mm)
C1
(mm)
d1
(mm)
Outer diameter d2
(mm)
Center distance to mounting surface h
(mm)
l1
(mm)
Thread size G
(mm)
Thread pitch
(mm)
Weight
(g)

31.01 €

1 Available 4 Days 13Right5867.7183320M 50.813

30.97 €

1 Available 4 Days 13Right696.758.9203622M 6120

34.75 €

1 Available 4 Days 14Right812910.4244225M 81.2533

53.06 €

1 Available 4 Days 13Right12161215.4325433M 121.7587

68.62 €

1 Available 4 Days 16Right141913.516.8366038M 142129

84.19 €

1 Available 4 Days 15Right16211519.3426640M 162189

Tech Support