Heavy-Duty Rod Ends BR-R with Spherical Bearing DIN ISO 12240-4 Series K, Stainless Steel, Internal Thread (63299408)

Heavy-Duty Rod Ends BR-R with Spherical Bearing DIN ISO 12240-4 Series K, Stainless Steel, Internal Thread 63299408
  • Volume Discount

Product Details:

Manufacturer part number: 63299408

Brand: MAEDLER

Price: 80.08

Delivery time: 4 Days


Technical Data:

Allowable Tilt Angle α: 8.5 deg

Thread type: Right

Bore dH7: 8 mm

B-0.1: 12 mm

C1: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63299408

Part Number
63299408
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Thread type Bore dH7
(mm)
B-0.1
(mm)
C1
(mm)
Outer diameter d2
(mm)
d3
(mm)
d4
(mm)
Center distance to mounting surface h1
(mm)
l3
(mm)
Thread size G
(mm)
Thread pitch
(mm)
Load rating dyn. C
(kN)
Static Load rating Co
(kN)
Calculation factor Y Calculation factor YoMax. speed nmax.
(min-1)
Weight
(g)

80.08 €

1 Available 4 Days 8.5Right81292412.5163616M 81.252.80.71.81.89130044

Loading...

  1. 1

Basic information

Material Stainless steel Surface Superfinished

This page is Heavy-Duty Rod Ends BR-R with Spherical Bearing DIN ISO 12240-4 Series K, Stainless Steel, Internal Thread, part number 63299408.
You can find the detail information about specifications and dimensions on part number 63299408.

Variation of this product

Part Number
63299406
63299410
63299412
63299416
63299420
63299456
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Thread type Bore dH7
(mm)
B-0.1
(mm)
C1
(mm)
Outer diameter d2
(mm)
d3
(mm)
d4
(mm)
Center distance to mounting surface h1
(mm)
l3
(mm)
Thread size G
(mm)
Thread pitch
(mm)
Load rating dyn. C
(kN)
Static Load rating Co
(kN)
Calculation factor Y Calculation factor YoMax. speed nmax.
(min-1)
Weight
(g)

71.32 €

1 Available 4 Days 8Right696.752010133012M 611.90.52.092.19135024

87.75 €

1 Available 4 Days 8Right101410.52815194320M 101.53.111.91.81122572

102.61 €

1 Available 4 Days 7.5Right1216123217.5225022M 121.753.51.31.741.821125107

123.43 €

1 Available 4 Days 8Right1621154222276428M 1624.31.62.242.35975224

161.82 €

1 Available 4 Days 7Right2025185027.5347733M 20 x 1.51.55.42.32.462.58825367

71.32 €

1 Available 4 Days 8Left696.752010133012M 611.90.52.092.19135024

Tech Support