Heavy-Duty Rod Ends BR with Spherical Bearing DIN ISO 12240-4 Series K, Stainless Steel, External Thread (63299508)

Heavy-Duty Rod Ends BR with Spherical Bearing DIN ISO 12240-4 Series K, Stainless Steel, External Thread 63299508
  • Volume Discount

Product Details:

Manufacturer part number: 63299508

Brand: MAEDLER

Price: 80.08

Delivery time: 4 Days


Technical Data:

Allowable Tilt Angle α: 8.5 deg

Thread type: Right

Bore dH7: 8 mm

B-0.1: 12 mm

C1: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63299508

Part Number
63299508
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Thread type Bore dH7
(mm)
B-0.1
(mm)
C1
(mm)
Outer diameter d2
(mm)
Center distance to mounting surface h
(mm)
l1
(mm)
Thread size G
(mm)
Thread pitch
(mm)
Load rating dyn. C
(kN)
Static Load rating Co
(kN)
Calculation factor Y Calculation factor YoMax. speed nmax.
(min-1)
Weight
(g)

80.08 €

1 Available 4 Days 8.5Right8129244225M 81.252.80.71.81.89130036

Loading...

  1. 1

Basic information

Material Stainless steel Surface Superfinished

This page is Heavy-Duty Rod Ends BR with Spherical Bearing DIN ISO 12240-4 Series K, Stainless Steel, External Thread, part number 63299508.
You can find the detail information about specifications and dimensions on part number 63299508.

Variation of this product

Part Number
63299510
63299512
63299516
63299520
63299558
63299560
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Thread type Bore dH7
(mm)
B-0.1
(mm)
C1
(mm)
Outer diameter d2
(mm)
Center distance to mounting surface h
(mm)
l1
(mm)
Thread size G
(mm)
Thread pitch
(mm)
Load rating dyn. C
(kN)
Static Load rating Co
(kN)
Calculation factor Y Calculation factor YoMax. speed nmax.
(min-1)
Weight
(g)

87.75 €

1 Available 4 Days 8Right101410.5284829M 101.53.111.91.81122560

102.61 €

1 Available 4 Days 7.5Right121612325433M 121.753.51.31.741.82112587

123.43 €

1 Available 4 Days 8Right162115426640M 1624.31.62.242.35975190

161.82 €

1 Available 4 Days 7Right202518507847M 20 x 1.51.55.42.32.462.58825338

80.08 €

1 Available 4 Days 8.5Left8129244225M 81.252.80.71.81.89130036

87.75 €

1 Available 4 Days 8Left101410.5284829M 101.53.111.91.81122560

Tech Support