Axial Joints Similar to DIN 71802, Stainless (63699305)

Axial Joints Similar to DIN 71802, Stainless 63699305
  • Volume Discount

Product Details:

Manufacturer part number: 63699305

Brand: MAEDLER

Price: 8.51

Delivery time: 4 Days


Technical Data:

Ball diameter d1H9/h9: 8 mm

Thread size d2: M 5 mm

SWh14: 7 mm

a±0.3: 22 mm

e: 10.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63699305

Part Number
63699305
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball diameter d1H9/h9
(mm)
Thread size d2
(mm)
SWh14
(mm)
a±0.3
(mm)
e
(mm)
l2±0.3
(mm)
l3±3
(mm)
Pull-out force F
(N)
Weight
(g)

8.51 €

1 Available 4 Days 8M 572210.210.293015.2

Loading...

  1. 1

Basic information

Material Stainless steel (1.4301) Surface Blank Pivoting angle(°) 18

This page is Axial Joints Similar to DIN 71802, Stainless, part number 63699305.
You can find the detail information about specifications and dimensions on part number 63699305.

Variation of this product

Part Number
63699306
63699308
63699310
63699314
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball diameter d1H9/h9
(mm)
Thread size d2
(mm)
SWh14
(mm)
a±0.3
(mm)
e
(mm)
l2±0.3
(mm)
l3±3
(mm)
Pull-out force F
(N)
Weight
(g)

10.54 €

1 Available 4 Days 10M 682511.512.5114025.2

16.47 €

1 Available 4 Days 13M 811301416.5136053.1

27.09 €

1 Available 4 Days 16M 10133515.5201680103.8

38.04 €

1 Available 4 Days 19M 14 x 1.5164521.52820100220.9

Tech Support