Angle Joints DIN 71802, Zinc-plated, with Mounted Sealing Cap (63642500)

Angle Joints DIN 71802, Zinc-plated, with Mounted Sealing Cap 63642500
  • Volume Discount

Product Details:

Manufacturer part number: 63642500

Brand: MAEDLER

Price: 2.40

Delivery time: 4 Days


Technical Data:

Material: Steel

Shape: C

Thread type: Right

Ball diameter d1H9/h9: 8 mm

Thread size d2: M 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63642500

Part Number
63642500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Shape Thread type Ball diameter d1H9/h9
(mm)
Thread size d2
(mm)
Thread pitch
(mm)
SWBh14
(mm)
a±0.3
(mm)
e
(mm)
l2±0.3
(mm)
l3±0.3
(mm)
Max. pull-out force static Fperm.
(N)
Max. pull-out force dynamic Fperm.
(N)
Pivoting angle
(°)
Weight
(g)

2.40 €

1 Available 4 Days SteelCRight8M 50.872210.210.2946433718°/10°15.5

Loading...

  1. 1

Basic information

Surface Zinc-plated

This page is Angle Joints DIN 71802, Zinc-plated, with Mounted Sealing Cap, part number 63642500.
You can find the detail information about specifications and dimensions on part number 63642500.

Variation of this product

Part Number
63642600
63642800
63643000
63643400
63652500
63652600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Shape Thread type Ball diameter d1H9/h9
(mm)
Thread size d2
(mm)
Thread pitch
(mm)
SWBh14
(mm)
a±0.3
(mm)
e
(mm)
l2±0.3
(mm)
l3±0.3
(mm)
Max. pull-out force static Fperm.
(N)
Max. pull-out force dynamic Fperm.
(N)
Pivoting angle
(°)
Weight
(g)

2.79 €

1 Available 4 Days SteelCRight10M 6182511.512.51172552718°/15°25.6

3.86 €

1 Available 4 Days SteelCRight13M 81.2511301416.513121188118°/15°54

5.54 €

1 Available 4 Days SteelCRight16M 101.5133515.520161858135118°/15°105

15.28 €

1 Available 4 Days SteelCRight19M 14 x 1.51.5164521.528203112226318°/15°223

2.39 €

1 Available 4 Days Steel / NeopreneCLeft8M 50.872210.210.2946433718°/10°15.5

2.88 €

1 Available 4 Days Steel / NeopreneCLeft10M 6182511.512.51172552718°/15°25.6

Tech Support