Angle Joints DIN 71802, Zinc-plated (63640500)

Angle Joints DIN 71802, Zinc-plated 63640500
  • Volume Discount

Product Details:

Manufacturer part number: 63640500

Brand: MAEDLER

Price: 2.03

Delivery time: 4 Days


Technical Data:

Shape: C

Thread type: Right

Ball diameter d1H9/h9: 8 mm

Thread size d2: M 5 mm

Thread pitch: 0.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63640500

Part Number
63640500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shape Thread type Ball diameter d1H9/h9
(mm)
Thread size d2
(mm)
Thread pitch
(mm)
SWBh14
(mm)
a±0.3
(mm)
e
(mm)
l2±0.3
(mm)
l3±0.3
(mm)
Max. pull-out force static Fperm.
(N)
Max. pull-out force dynamic Fperm.
(N)
Pivoting angle
(°)
Weight
(g)

2.03 €

1 Available 4 Days CRight8M 50.872210.210.2946433718°15.2

Loading...

  1. 1

Basic information

Material Steel Surface Zinc-plated

This page is Angle Joints DIN 71802, Zinc-plated, part number 63640500.
You can find the detail information about specifications and dimensions on part number 63640500.

Variation of this product

Part Number
63640600
63640800
63641000
63641400
63650500
63650600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shape Thread type Ball diameter d1H9/h9
(mm)
Thread size d2
(mm)
Thread pitch
(mm)
SWBh14
(mm)
a±0.3
(mm)
e
(mm)
l2±0.3
(mm)
l3±0.3
(mm)
Max. pull-out force static Fperm.
(N)
Max. pull-out force dynamic Fperm.
(N)
Pivoting angle
(°)
Weight
(g)

2.36 €

1 Available 4 Days CRight10M 6182511.512.51172552718°25.2

3.38 €

1 Available 4 Days CRight13M 81.2511301416.513121188118°53.1

5.05 €

1 Available 4 Days CRight16M 101.5133515.520161858135118°103.8

14.28 €

1 Available 4 Days CRight19M 14 x 1.51.5164521.528203112226318°220.9

2.01 €

1 Available 4 Days CLeft8M 50.872210.210.2946433718°15.2

2.43 €

1 Available 4 Days CLeft10M 6182511.512.51172552718°25.2

Tech Support