Manufacturer part number: 63699728
Brand: MAEDLER
Price: 18.72 €
Delivery time: 4 Days
Thread type: Left
Ball diameter d1H9/h9: 13 mm
Thread size d2: M 8 mm
Thread pitch: 1.25 mm
SWBh14: 11 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
63699728
Part Number
|
---|
63699728 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread type | Ball diameter d1H9/h9 (mm) | Thread size d2 (mm) | Thread pitch (mm) | SWBh14 (mm) | a±0.3 (mm) | e (mm) | l2±0.3 (mm) | l3±0.3 (mm) | Max. pull-out force static Fperm. (N) | Max. pull-out force dynamic Fperm. (N) | Pivoting angle (°) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.72 € | 1 | Available | 4 Days | Left | 13 | M 8 | 1.25 | 11 | 30 | 14 | 16.5 | 13 | 969 | 705 | 18°/15° | 54 |
Loading...
Material | Stainless steel (1.4301) | Surface | Blank | Shape | CS |
---|
This page is Angle Joints DIN 71802, Stainless, with Mounted Sealing Cap, part number 63699728.
You can find the detail information about specifications and dimensions on part number 63699728.
Configure
Basic Attributes
Thread type
Ball diameter d1H9/h9(mm)
Thread size d2(mm)
Thread pitch(mm)
SWBh14(mm)
a±0.3(mm)
e(mm)
l2±0.3(mm)
l3±0.3(mm)
Max. pull-out force static Fperm.(N)
Max. pull-out force dynamic Fperm.(N)
Pivoting angle(°)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
63699628 |
63699630 |
63699634 |
63699725 |
63699730 |
63699734 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread type | Ball diameter d1H9/h9 (mm) | Thread size d2 (mm) | Thread pitch (mm) | SWBh14 (mm) | a±0.3 (mm) | e (mm) | l2±0.3 (mm) | l3±0.3 (mm) | Max. pull-out force static Fperm. (N) | Max. pull-out force dynamic Fperm. (N) | Pivoting angle (°) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.04 € | 1 | Available | 4 Days | Right | 13 | M 8 | 1.25 | 11 | 30 | 14 | 16.5 | 13 | 969 | 705 | 18°/15° | 54 | |
34.49 € | 1 | Available | 4 Days | Right | 16 | M 10 | 1.5 | 13 | 35 | 15.5 | 20 | 16 | 1487 | 1081 | 18°/15° | 105 | |
53.50 € | 1 | Available | 4 Days | Right | 19 | M 14x1.5 | 1.5 | 16 | 45 | 21.5 | 28 | 20 | 2490 | 1811 | 18°/15° | 223 | |
16.27 € | 1 | Available | 4 Days | Left | 8 | M 5 | 0.8 | 7 | 22 | 10.2 | 10.2 | 9 | 371 | 270 | 18°/10° | 15.5 | |
37.83 € | 1 | Available | 4 Days | Left | 16 | M 10 | 1.5 | 13 | 35 | 15.5 | 20 | 16 | 1487 | 1081 | 18°/15° | 105 | |
58.68 € | 1 | Available | 4 Days | Left | 19 | M 14x1.5 | 1.5 | 16 | 45 | 21.5 | 28 | 20 | 2490 | 1811 | 18°/15° | 223 |