Locknuts DIN 981, Steel (Part Numbers)

Locknuts DIN 981, Steel
  • Volume Discount
Material: Steel.
Strength min. 350 N/mm2.
These nuts are used for unsafed, quickly to loosen applications, or for a safe connection with an additional lockwasher DIN 5406 (for these lockwashers, a keyway is required on the shaft thread).
Recommend tolerance for the shaft thread: 6g DIN ISO 965.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65363000
65363200
65363400
65363700
65363800
65363900
65364000
65364100
65364200
65364300
65364400
65364500
65364600
65364700
65364800
65364900
65365000
65365100
65365200
65365300
65365400
65365500
65365600
65365700
65365800
65365900
65366200
65366500
65366800
65367100
65367300
65367500
65367800
65368000
65368300
65368500
65368700
65369000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Thread size x Pitch d1
(mm)
Outer diameter d2
(mm)
Outer diameter Ø d2
(mm)
Ø d3min.
(mm)
d3min.
(mm)
b
(mm)
t
(mm)
h
(mm)
Z
(mm)
Weight
(g)

1.92 €

1 Available 4 Days KM 0M 10x0.75-1813.5-3240.044

1.92 €

1 Available 4 Days KM 1M 12x1-2217-3240.047

1.92 €

1 Available 4 Days KM 2M 15x1-2521-4250.0410

1.86 €

1 Available 4 Days KM 3M 17x1-2824-4250.0413

22.52 €

1 Available 4 Days KM 21M 105x2140--126125180.05848

25.06 €

1 Available 4 Days KM 22M 110x2145--133125190.05965

1.94 €

1 Available 4 Days KM 4M 20x1-3226-4260.0419

27.54 €

1 Available 4 Days KM 23M 115x2150--137125190.051010

30.08 €

1 Available 4 Days KM 3M 120x2155--138125200.051080

32.94 €

1 Available 4 Days KM 25M 125x2160--148125210.061190

2.43 €

1 Available 4 Days KM 5M 25x1.5-3832-5270.0425

36.98 €

1 Available 4 Days KM 26M 130x2165--149125210.061250

40.15 €

1 Available 4 Days KM 27M 135x2175--160146220.061550

43.69 €

1 Available 4 Days KM 28M 140x2180--160146220.061560

2.73 €

1 Available 4 Days KM 6M 30x1.5-4538-5270.0443

46.82 €

1 Available 4 Days KM 29M 145x2190--171146240.061800

50.90 €

1 Available 4 Days KM 30M 150x2195--171146240.062030

56.04 €

1 Available 4 Days KM 31M 155x3200--182167250.062300

59.39 €

1 Available 4 Days KM 32M 160x3210--182167250.062590

3.20 €

1 Available 4 Days KM 7M 35x1.5-5244-5280.0453

62.40 €

1 Available 4 Days KM 33M 165x3210--193167260.062700

67.96 €

1 Available 4 Days KM 34M 170x3220--193167260.062800

75.48 €

1 Available 4 Days KM 36M 180x3230--203188270.063070

85.28 €

1 Available 4 Days KM 38M 190x3240--214188280.063390

3.67 €

1 Available 4 Days KM 8M 40x1.5-5850-62.590.0485

94.28 €

1 Available 4 Days KM 40M 200x3250--226188290.063690

4.17 €

1 Available 4 Days KM 9M 45x1.5-6556-62.5100.04118

4.46 €

1 Available 4 Days KM 10M 50x1.5-7061-62.5110.04148

4.93 €

1 Available 4 Days KM 11M 55x2-7567-73110.05158

5.63 €

1 Available 4 Days KM 12M 60x2-8073-73110.05174

6.26 €

1 Available 4 Days KM 13M 65x2-8579-73120.05203

7.72 €

1 Available 4 Days KM 14M 70x2-9285-83.5120.05242

8.36 €

1 Available 4 Days KM 15M 75x2-9890-83.5130.05287

10.69 €

1 Available 4 Days KM 16M 80x2-10595-83.5150.05237

12.99 €

1 Available 4 Days KM 17M 85x2-110102-83.5160.05451

15.75 €

1 Available 4 Days KM 18M 90 x2-120108-104160.05556

18.75 €

1 Available 4 Days KM 19M 95x2-125113-104170.05658

22.10 €

1 Available 4 Days KM 20M 100x2-130120-104180.05698

Loading...

  1. 1

Basic information

Type Lock Nuts Material Steel Surface Treatment None

Tech Support