Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
182-501-60 |
182-502-60 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mass (kg) | Range (mm) | |
---|---|---|---|---|---|---|---|
6,176.32 € | 1 | 60 Days | 0.75 | 0 - 250 | |||
12,134.21 € | 1 | 60 Days | 1.8 | 0 - 500 |
Loading...
Accuracy | (0.5+L/1000) µm, L = measured Length (mm) | Graduation(mm) | 1 | Inch-Metric | Metric |
---|---|---|---|---|---|
Material | Low expansion glass | Thermal Expansion Coefficient | (0±0.02) x 10-6/K | Thickness of Graduation Line(µm) | 4 |