Axial joint lockable, form A (27670) (27670-1006)

Axial joint lockable, form A (27670) 27670-1006

Product Details:

Manufacturer part number: 27670-1006

Brand: NORELEM

Price: 33.67

Delivery time: 4 Days


Technical Data:

D2=Thread: M6

α: 20°

A: 25

D1: 10

E: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27670-1006

Part Number
27670-1006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Thread α A D1 E F
(kN)
L L3 M
(Nm)
Tightening torque max.
(Nm)
Weight (ERP)
(kg)

33.67 €

1 4 Days M620°2510122.523.5115.212.40.0342

Loading...

  1. 1

Basic information

Form A Item Axial Joint Version 1 lockable
RoHS yes

This page is Axial joint lockable, form A (27670), part number 27670-1006.
You can find the detail information about specifications and dimensions on part number 27670-1006.

Variation of this product

Part Number
27670-1308
27670-1610
27670-1612
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2=Thread α A D1 E F
(kN)
L L3 M
(Nm)
Tightening torque max.
(Nm)
Weight (ERP)
(kg)

40.27 €

1 4 Days M824°301316529.5138.813.20.0700

44.67 €

1 4 Days M1028°3516207.5361614.516.40.1151

46.63 €

1 4 Days M1228°3516247.5361614.516.40.1164

Tech Support