Manufacturer part number: 27670-21610
Brand: NORELEM
Price: 44.91 €
Delivery time: 4 Days
D2=Thread: M10
α: 28°
A: 35
D1: 16
E: 16
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27670-21610
Form | B | Item | Axial Joint | Version 1 | lockable |
---|---|---|---|---|---|
RoHS | yes |
This page is Axial joint lockable, form B (27670), part number 27670-21610.
You can find the detail information about specifications and dimensions on part number 27670-21610.
Configure
Basic Attributes
D2=Thread
α
A
D1
E
F(kN)
L
L3
M(Nm)
Tightening torque max.(Nm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
27670-21006 |
27670-21308 |
27670-21612 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D2=Thread | α | A | D1 | E | F (kN) | L | L3 | M (Nm) | Tightening torque max. (Nm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.87 € | 1 | 4 Days | M6 | 20° | 21 | 10 | 12 | 2.5 | 23.5 | 11 | 5.2 | 12.4 | 0.0374 | ||
40.24 € | 1 | 4 Days | M8 | 24° | 26 | 13 | 14 | 5 | 29.5 | 13 | 8.8 | 13.2 | 0.0775 | ||
47.29 € | 1 | 4 Days | M12 | 28° | 35 | 16 | 16 | 7.5 | 36 | 16 | 14.5 | 16.4 | 0.1544 |