Rod end swivel angle 30°, aluminium (21170) (21170-04)

Rod end swivel angle 30°, aluminium (21170) 21170-04

Product Details:

Manufacturer part number: 21170-04

Brand: NORELEM

Price: 106.52

Delivery time: 4 Days


Technical Data:

A: 19

D=outside diameter: 29

D1: 10

D2: 22

D3: M3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21170-04

Part Number
21170-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A D=outside diameter D1 D2 D3 D4 F
(N)
H=Height H1 H2 M
(Nm)
T Tightening torque of clamping screws (Nm)
(Nm)
Weight (ERP)
(kg)

106.52 €

1 4 Days 19291022M3330025115.533.51.110.0318

Loading...

  1. 1

Basic information

Main material aluminium Version 2 can be clamped Item Rod End
Version 1 swivel angle 30° RoHS yes

This page is Rod end swivel angle 30°, aluminium (21170), part number 21170-04.
You can find the detail information about specifications and dimensions on part number 21170-04.

Variation of this product

Part Number
21170-08
21170-12
21170-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A D=outside diameter D1 D2 D3 D4 F
(N)
H=Height H1 H2 M
(Nm)
T Tightening torque of clamping screws (Nm)
(Nm)
Weight (ERP)
(kg)

120.93 €

1 4 Days 30461336M447003515.5784.52.550.1359

161.57 €

1 4 Days 46752460M662200542311306.68.60.5191

497.93 €

1 4 Days 9215040130M10109000105492015011423.6200

Tech Support