Rod end DIN12240-1 with grease nipple external thread, steel (27627) (27627-02-05)

Rod end DIN12240-1 with grease nipple external thread, steel (27627) 27627-02-05

Product Details:

Manufacturer part number: 27627-02-05

Brand: NORELEM

Price: 9.58

Delivery time: 4 Days


Technical Data:

Main material: steel

Version 2: RH thread

D1=Thread: M5x0.8

α: 13

Static base loads: 5.7 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27627-02-05

Part Number
27627-02-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Version 2 D1=Thread α Static base loads
(kN)
Dynamic base loads
(kN)
A B D=Fastening hole D2 H H1 K L=thread length L1 RoHS Weight (ERP)
(kg)

9.58 €

1 4 Days steelRH threadM5x0.8135.73.25331657.78611.112041yes0.0130

Loading...

  1. 1

Basic information

Surface finish body galvanised Component material bronze Item Rod End
Thread type external thread Version 1 with grease nipple PL Edelstahl no

This page is Rod end DIN12240-1 with grease nipple external thread, steel (27627), part number 27627-02-05.
You can find the detail information about specifications and dimensions on part number 27627-02-05.

Variation of this product

Part Number
27627-02-051
27627-02-06
27627-02-061
27627-02-08
27627-02-081
27627-02-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Version 2 D1=Thread α Static base loads
(kN)
Dynamic base loads
(kN)
A B D=Fastening hole D2 H H1 K L=thread length L1 RoHS Weight (ERP)
(kg)

9.58 €

1 4 Days steelLH threadM5x0.8135.73.25331657.78611.112041-0.0130

9.77 €

1 4 Days steelRH threadM6x1.0137.24.3361868.9696.7512.72245yes0.0200

9.77 €

1 4 Days steelLH threadM6x1.0137.24.3361868.9696.7512.72245-0.0200

10.46 €

1 4 Days steelRH threadM8x1.251411.67.24222810.412915.8752553yes0.0330

10.46 €

1 4 Days steelLH threadM8x1.251411.67.24222810.412915.8752553-0.0330

12.79 €

1 4 Days steelRH threadM10x1.51314.51048261012.91410.519.052961yes0.0560

Tech Support