Rod end DIN ISO 12240-1 with plain bearing internal thread, steel (27628) (27628-01-12)

Rod end DIN ISO 12240-1 with plain bearing internal thread, steel (27628) 27628-01-12

Product Details:

Manufacturer part number: 27628-01-12

Brand: NORELEM

Price: 19.91

Delivery time: 4 Days


Technical Data:

Main material: steel

Version 2: RH thread

D1=Thread: M12x1.75

α: 13

Static base loads: 24 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27628-01-12

Part Number
27628-01-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Version 2 D1=Thread α Static base loads
(kN)
Dynamic base loads
(kN)
A B B1 D=Fastening hole D2 D3 H H1 K L=thread length L1 SW Weight (ERP)
(kg)

19.91 €

1 4 Days steelRH threadM12x1.7513241750326.51217.522161222.2252266190.0870

Loading...

  1. 1

Basic information

Surface finish body galvanised Component material bronze Item Rod End
Thread type internal thread Version 1 with plain bearing PL Edelstahl no

This page is Rod end DIN ISO 12240-1 with plain bearing internal thread, steel (27628), part number 27628-01-12.
You can find the detail information about specifications and dimensions on part number 27628-01-12.

Variation of this product

Part Number
27628-01-061
27628-01-08
27628-01-081
27628-01-121
27628-01-12125
27628-01-121251
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Version 2 D1=Thread α Static base loads
(kN)
Dynamic base loads
(kN)
A B B1 D=Fastening hole D2 D3 H H1 K L=thread length L1 SW Weight (ERP)
(kg)

11.92 €

1 4 Days steelLH threadM6x1.0137.657.2302056101396.7512.71240110.0200

13.29 €

1 4 Days steelRH threadM8x1.251412.911.636245812.51612915.8751648140.0330

13.29 €

1 4 Days steelLH threadM8x1.251412.911.636245812.51612915.8751648140.0330

19.91 €

1 4 Days steelLH threadM12x1.7513241750326.51217.522161222.2252266190.0870

19.91 €

1 4 Days steelRH threadM12x1.2513241750326.51217.522161222.2252266190.0870

19.91 €

1 4 Days steelLH threadM12x1.2513241750326.51217.522161222.2252266190.0870

Tech Support