Rod end DIN ISO 12240-1 with plain bearing external thread, stainless steel (27629) (27629-01-05)

Rod end DIN ISO 12240-1 with plain bearing external thread, stainless steel (27629) 27629-01-05

Product Details:

Manufacturer part number: 27629-01-05

Brand: NORELEM

Price: 29.82

Delivery time: 4 Days


Technical Data:

Version 2: RH thread

D1=Thread: M5x0.8

α: 13

Static base loads: 6 kN

Dynamic base loads: 5.7 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27629-01-05

Part Number
27629-01-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 D1=Thread α Static base loads
(kN)
Dynamic base loads
(kN)
A B D=Fastening hole DIN ISO H H1 K L=thread length L1 L2 RoHS Weight (ERP)
(kg)

29.82 €

1 4 Days RH threadM5x0.81365.733185-8611.1119942-0.0140

Loading...

  1. 1

Basic information

Main material stainless steel Component material stainless steel Item Rod End
Surface finish component polished Thread type external thread Version 1 with plain bearing
PL Edelstahl yes

This page is Rod end DIN ISO 12240-1 with plain bearing external thread, stainless steel (27629), part number 27629-01-05.
You can find the detail information about specifications and dimensions on part number 27629-01-05.

Variation of this product

Part Number
27629-01-051
27629-01-06
27629-01-061
27629-01-08
27629-01-081
27629-01-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 2 D1=Thread α Static base loads
(kN)
Dynamic base loads
(kN)
A B D=Fastening hole DIN ISO H H1 K L=thread length L1 L2 RoHS Weight (ERP)
(kg)

29.82 €

1 4 Days LH threadM5x0.81365.733185-8611.1119942-0.0140

29.82 €

1 4 Days RH threadM6x1.0137.657.236206-96.7512.7211046-0.0200

31.81 €

1 4 Days LH threadM6x1.0137.657.236206-96.7512.7211046-0.0200

31.33 €

1 4 Days RH threadM8x1.251412.911.642248-12915.875251254-0.0380

31.33 €

1 4 Days LH threadM8x1.251412.911.642248-12915.875251254-0.0380

35.80 €

1 4 Days RH threadM10x1.5131814.5482810-1410.519.05281462-0.0615

Tech Support