Rod end DIN ISO 12240-1 with plain bearing internal thread, stainless steel (27630) (Part Numbers)

Rod end DIN ISO 12240-1 with plain bearing internal thread, stainless steel (27630)
· Bearing ball, hardened

· Plain bearing, maintenance-free

· Version: right or left-hand thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27630-01-05
27630-01-06
27630-01-08
27630-01-051
27630-01-061
27630-01-081
27630-01-10
27630-01-12
27630-01-16
27630-01-20
27630-01-22
27630-01-25
27630-01-30
27630-01-101
27630-01-10125
27630-01-101251
27630-01-121
27630-01-12125
27630-01-121251
27630-01-161
27630-01-1615
27630-01-16151
27630-01-201
27630-01-221
27630-01-251
27630-01-301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 D1=Thread α Static base loads
(kN)
Dynamic base loads
(kN)
A B B1 D=Fastening hole D2 D3 DIN ISO H H1 K L=thread length L1 SW RoHS Weight (ERP)
(kg)

26.51 €

1 4 Days RH threadM5x0.81365.72718458.511-8611.1110369-0.0180

26.51 €

1 4 Days RH threadM6x1.0137.657.23020561013-96.7512.7124011-0.0270

27.83 €

1 4 Days RH threadM8x1.251412.911.636245812.516-12915.875164814-0.0460

26.51 €

1 4 Days LH threadM5x0.81365.72718458.511-8611.1110369-0.0180

26.51 €

1 4 Days LH threadM6x1.0137.657.23020561013-96.7512.7124011-0.0270

27.83 €

1 4 Days LH threadM8x1.251412.911.636245812.516-12915.875164814-0.0460

31.82 €

1 4 Days RH threadM10x1.5131814.543286.5101519-1410.519.05205717-0.0760

37.15 €

1 4 Days RH threadM12x1.7513241750326.51217.522-161222.225226619-0.1150

66.31 €

1 4 Days RH threadM16x2.0153928.564428162227-211528.575288522-0.3000

106.11 €

1 4 Days RH threadM20x1.5145742.57750102027.534-251834.9253310230-0.4150

119.33 €

1 4 Days RH threadM22x1.5156857845412223038-282038.13711132-0.5400

150.52 €

1 4 Days RH threadM24x2.01585689160122533.542-312242.864212436-0.7500

198.40 €

1 4 Days RH threadM30x2.017114881107015304050-372550.85114541-1.1300

31.82 €

1 4 Days LH threadM10x1.5131814.543286.5101519-1410.519.05205717-0.0760

31.82 €

1 4 Days RH threadM10x1.25131814.543286.5101519DIN ISO 12240-11410.519.05205717yes0.0760

31.82 €

1 4 Days LH threadM10x1.25131814.543286.5101519DIN ISO 12240-11410.519.05205717yes0.0760

37.15 €

1 4 Days LH threadM12x1.7513241750326.51217.522-161222.225226619-0.1150

37.15 €

1 4 Days RH threadM12x1.2513241750326.51217.522DIN ISO 12240-1161222.225226619yes0.1150

37.15 €

1 4 Days LH threadM12x1.2513241750326.51217.522DIN ISO 12240-1161222.225226619yes0.1150

66.31 €

1 4 Days LH threadM16x2.0153928.564428162227-211528.575288522-0.3000

66.31 €

1 4 Days RH threadM16x1.5153928.564428162227DIN ISO 12240-1211528.575288522yes0.3000

66.31 €

1 4 Days LH threadM16x1.5153928.564428162227DIN ISO 12240-1211528.575288522yes0.3000

106.11 €

1 4 Days LH threadM20x1.5145742.57750102027.534-251834.9253310230-0.4150

119.33 €

1 4 Days LH threadM22x1.5156857845412223038-282038.13711132-0.5400

150.52 €

1 4 Days LH threadM24x2.01585689160122533.542-312242.864212436-0.7500

198.40 €

1 4 Days LH threadM30x2.017114881107015304050-372550.85114541-1.1300

Loading...

  1. 1

Basic information

Main material stainless steel Surface finish body polished Component material stainless steel
Item Rod End Thread type internal thread Version 1 with plain bearing
PL Edelstahl yes

Tech Support