Rod end DIN ISO 12240-1 with plain bearing external thread, steel (27631) (27631-01-20)

Rod end DIN ISO 12240-1 with plain bearing external thread, steel (27631) 27631-01-20

Product Details:

Manufacturer part number: 27631-01-20

Brand: NORELEM

Price: 36.46

Delivery time: 4 Days


Technical Data:

Main material: high carbon steel

Version 2: RH thread

D1=Thread: M20x1.5

α: 9

Static base loads: 60 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27631-01-20

Part Number
27631-01-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Version 2 D1=Thread α Static base loads
(kN)
Dynamic base loads
(kN)
A B D=Fastening hole H H1 K L=thread length L1 L2 RoHS Weight (ERP)
(kg)

36.46 €

1 4 Days high carbon steelRH threadM20x1.596031.57853201613294327104.5-0.3200

Loading...

  1. 1

Basic information

Surface finish body galvanised Component material ball-bearing steel Item Rod End
Thread type external thread Version 1 with plain bearing PL Edelstahl no

This page is Rod end DIN ISO 12240-1 with plain bearing external thread, steel (27631), part number 27631-01-20.
You can find the detail information about specifications and dimensions on part number 27631-01-20.

Variation of this product

Part Number
27631-01-081
27631-01-10
27631-01-101
27631-01-201
27631-01-25
27631-01-251
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Version 2 D1=Thread α Static base loads
(kN)
Dynamic base loads
(kN)
A B D=Fastening hole H H1 K L=thread length L1 L2 RoHS Weight (ERP)
(kg)

13.30 €

1 4 Days steelLH threadM8x1.251512.95.85422488613221454-0.0280

14.08 €

1 4 Days steelRH threadM10x1.51217.68.654829109716261562.5-0.0500

14.08 €

1 4 Days steelLH threadM10x1.51217.68.654829109716261562.5-0.0500

36.46 €

1 4 Days high carbon steelLH threadM20x1.596031.57853201613294327104.5-0.3200

48.38 €

1 4 Days high carbon steelRH threadM24x2.078351946425201735.55332126-0.5600

48.38 €

1 4 Days high carbon steelLH threadM24x2.078351946425201735.55332126-0.5600

Tech Support