Rod end DIN 12240-1 with plain bearing internal thread, steel (27632) (27632-01-06)

Rod end DIN 12240-1 with plain bearing internal thread, steel (27632) 27632-01-06

Product Details:

Manufacturer part number: 27632-01-06

Brand: NORELEM

Price: 12.42

Delivery time: 4 Days


Technical Data:

Main material: steel

Version 2: RH thread

D1=Thread: M6x1.0

α: 13

Static base loads: 8.15 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27632-01-06

Part Number
27632-01-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Version 2 D1=Thread α Static base loads
(kN)
Dynamic base loads
(kN)
A B B1 D=Fastening hole D2 D3 H H1 K L=thread length L1 SW RoHS Weight (ERP)
(kg)

12.42 €

1 4 Days steelRH threadM6x1.0138.153.6302156101364.4101140.511-0.0160

Loading...

  1. 1

Basic information

Surface finish body galvanised Component material ball-bearing steel Item Rod End
Thread type internal thread Version 1 with plain bearing PL Edelstahl no

This page is Rod end DIN 12240-1 with plain bearing internal thread, steel (27632), part number 27632-01-06.
You can find the detail information about specifications and dimensions on part number 27632-01-06.

Variation of this product

Part Number
27632-01-061
27632-01-08
27632-01-081
27632-01-10
27632-01-101
27632-01-10125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Version 2 D1=Thread α Static base loads
(kN)
Dynamic base loads
(kN)
A B B1 D=Fastening hole D2 D3 H H1 K L=thread length L1 SW RoHS Weight (ERP)
(kg)

12.42 €

1 4 Days steelLH threadM6x1.0138.153.6302156101364.4101140.511-0.0160

13.30 €

1 4 Days steelRH threadM8x1.251512.95.8536245812.5168613154814-0.0280

13.30 €

1 4 Days steelLH threadM8x1.251512.95.8536245812.5168613154814-0.0280

14.08 €

1 4 Days steelRH threadM10x1.51217.68.6543296.510151997162057.517-0.0500

14.08 €

1 4 Days steelLH threadM10x1.51217.68.6543296.510151997162057.517-0.0500

14.08 €

1 4 Days steelRH threadM10x1.251217.68.6543296.510151997162057.517yes0.0500

Tech Support