Hoist pins VDI 3366, steel (07679) (07679-01-16)

Hoist pins VDI 3366, steel (07679) 07679-01-16

Product Details:

Manufacturer part number: 07679-01-16

Brand: NORELEM

Price: 27.63

Delivery time: 4 Days


Technical Data:

Permissible load: 320 kg

A: 10

A1: 34

B: 20

B1: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07679-01-16

Part Number
07679-01-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Permissible load
(kg)
A A1 B B1 D1=Diameter D2 D3 G for socket head screw L=Length L2 L3 T T1 Weight (ERP)
(kg)

27.63 €

1 4 Days 320103420-169.514.5M8x2580620960.1900

Loading...

  1. 1

Basic information

Main material steel Item Hoist pins Version 1 VDI3366
RoHS yes PL Edelstahl no

This page is Hoist pins VDI 3366, steel (07679), part number 07679-01-16.
You can find the detail information about specifications and dimensions on part number 07679-01-16.

Variation of this product

Part Number
07679-01-20
07679-01-25
07679-01-32
07679-01-40
07679-01-50
07679-01-63
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Permissible load
(kg)
A A1 B B1 D1=Diameter D2 D3 G for socket head screw L=Length L2 L3 T T1 Weight (ERP)
(kg)

32.24 €

1 4 Days 630103725-2011.517.5M10x30908251180.3300

39.45 €

1 4 Days 1250123835-251420M12x4010083013101.2500

53.94 €

1 4 Days 2000164640-321826M16x45120103217.5101.1100

72.70 €

1 4 Days 3200185450-402333M20x60140104021.5121.9700

105.27 €

1 4 Days 5000225960-502739M24x70160124525143.2300

263.17 €

1 4 Days 800020788040632333M20x100200125021.5167.6300

Tech Support