Hoist ring, steel or stainless steel (07770) (07770-12)

Hoist ring, steel or stainless steel (07770) 07770-12

Product Details:

Manufacturer part number: 07770-12

Brand: NORELEM

Price: 78.29

Delivery time: 4 Days


Technical Data:

Main material: steel

B: 66.7

B1: -

D=Thread: M12

D1: 19.1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07770-12

Part Number
07770-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material B B1 D=Thread D1 D2 D3 H H1 H2 Item L L1 L2 L3 max. permissible load
(kg)
R1 Recommended tightening torque
(Nm)
S Suitable for lifting ring: Order No. SW SW1 RoHS PL Edelstahl Weight (ERP)
(kg)

78.29 €

1 4 Days steel66.7-M1219.11644.527.81.217.9Hoist Ring19.150.816.3-70012.7257.9----no0.3931

Loading...

  1. 1

This page is Hoist ring, steel or stainless steel (07770), part number 07770-12.
You can find the detail information about specifications and dimensions on part number 07770-12.

Variation of this product

Part Number
07770-110
07770-112
07770-116
07770-120
07770-16
07770-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material B B1 D=Thread D1 D2 D3 H H1 H2 Item L L1 L2 L3 max. permissible load
(kg)
R1 Recommended tightening torque
(Nm)
S Suitable for lifting ring: Order No. SW SW1 RoHS PL Edelstahl Weight (ERP)
(kg)

276.29 €

1 4 Days stainless steel66.7-M1019.11344.527.81.217.9Hoist Ring14.650.816.3-25012.7107.9----yes0.3750

276.29 €

1 4 Days stainless steel66.7-M1219.11644.527.81.217.9Hoist Ring19.150.816.3-35012.7257.9----yes0.3978

332.80 €

1 4 Days stainless steel96.870M1622.21963.538.50.822.6Hoist Ring23.888.923.1-750-5012.7----yes1.2780

412.36 €

1 4 Days stainless steel96.870M2025.42263.538.50.822.6Hoist Ring30.288.923.1-1000-8012.7----yes1.4000

131.65 €

1 4 Days steel96.870M1622.21963.538.50.822.6Hoist Ring23.888.923.1-1500-5012.7----no1.3670

291.59 €

1 4 Days steel96.870M2025.42263.538.50.822.6Hoist Ring30.288.923.1-2000-8012.7----no1.4000

Tech Support