Ball lifting pin, stainless steel (07780) (07780-12108X10)

Ball lifting pin, stainless steel (07780) 07780-12108X10

Product Details:

Manufacturer part number: 07780-12108X10

Brand: NORELEM

Price: 159.38

Delivery time: 4 Days


Technical Data:

D1=Pin diameter: 8

D2: 9.35

D5: 21.5

F1: 1.5 kN

F2: 1.2 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07780-12108X10

Part Number
07780-12108X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Pin diameter D2 D5 F1
(kN)
F2
(kN)
F3
(kN)
L1=shaft length L2 L3 L4 L5 L6 L7 L8 Receiving hole H11 X max. Weight (ERP)
(kg)

159.38 €

1 4 Days 89.3521.51.51.20.5108.7525.73627304987.5850.2300

Loading...

  1. 1

Basic information

Main material stainless steel Item Ball Lifting Pin X min. 1.5
PL Edelstahl yes

This page is Ball lifting pin, stainless steel (07780), part number 07780-12108X10.
You can find the detail information about specifications and dimensions on part number 07780-12108X10.

Variation of this product

Part Number
07780-12108X15
07780-12108X25
07780-12108X35
07780-12110X15
07780-12110X25
07780-12110X35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Pin diameter D2 D5 F1
(kN)
F2
(kN)
F3
(kN)
L1=shaft length L2 L3 L4 L5 L6 L7 L8 Receiving hole H11 X max. Weight (ERP)
(kg)

159.38 €

1 4 Days 89.3521.51.51.20.5158.7525.73627304987.58100.2323

159.38 €

1 4 Days 89.3521.51.51.20.5258.7525.73627304987.58150.2354

159.38 €

1 4 Days 89.3521.51.51.20.5358.7525.73627304987.58150.2435

166.52 €

1 4 Days 1011.721.52.72.42.11510.225.73627304987.510100.2362

166.52 €

1 4 Days 1011.721.52.72.42.12510.225.73627304987.510100.2375

166.52 €

1 4 Days 1011.721.52.72.42.13510.225.73627304987.510100.2472

Tech Support