Locking plate DIN 5406, steel or stainless steel (07590) (Part Numbers)

Locking plate DIN 5406, steel or stainless steel (07590)
· Accessories for DIN 981 slotted round nuts

· Thread locks for slotted round nuts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07590-02-0010
07590-02-0012
07590-02-0015
07590-02-0017
07590-02-0020
07590-02-0025
07590-02-0030
07590-02-0035
07590-02-0040
07590-02-0045
07590-02-0050
07590-02-0055
07590-02-0060
07590-02-0065
07590-02-0070
07590-02-0075
07590-02-0080
07590-02-0085
07590-02-0090
07590-02-0095
07590-02-0100
07590-02-1010
07590-02-1012
07590-02-1015
07590-02-1017
07590-02-1020
07590-02-1025
07590-02-1030
07590-02-1035
07590-02-1040
07590-02-1045
07590-02-1050
07590-02-1055
07590-02-1060
07590-02-1065
07590-02-1070
07590-02-1075
07590-02-1080
07590-02-1085
07590-02-1090
07590-02-1095
07590-02-1100
07590-02-2010
07590-02-2012
07590-02-2015
07590-02-2017
07590-02-2020
07590-02-2025
07590-02-2030
07590-02-2035
07590-02-2040
07590-02-2045
07590-02-2050
07590-02-2055
07590-02-2060
07590-02-2065
07590-02-2070
07590-02-2075
07590-02-2080
07590-02-2085
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body B=Width D=diameter D1 D2 DIN E F S Steel code Suitable for PL Edelstahl Weight (ERP)
(kg)

0.58 €

1 4 Days steelbright3102113.5DIN 540638.511.050307590-01-0010 K2060.0010no0.0015

0.58 €

1 4 Days steelbright3122517-310.511.050307590-01-0012 K2060.0012no0.0021

0.58 €

1 4 Days steelbright4152821-413.511.050307590-01-0015 K2060.0015no0.0035

0.58 €

1 4 Days steelbright4173224-415.511.050307590-01-0017 K2060.0017no0.0037

0.58 €

1 4 Days steelbright4203626-418.511.050307590-01-0020 K2060.0020no0.0040

0.58 €

1 4 Days steelbright5254232-5231.251.050307590-01-0025 K2060.0025no0.0072

0.58 €

1 4 Days steelbright5304938-527.51.251.050307590-01-0030 K2060.0030no0.0092

0.79 €

1 4 Days steelbright5355744-632.51.251.050307590-01-0035 K2060.0035no0.0109

0.79 €

1 4 Days steelbright6406250-637.51.251.050307590-01-0040 K2060.0040no0.0159

0.94 €

1 4 Days steelbright6456956-642.51.251.050307590-01-0045 K2060.0045no0.0197

1.27 €

1 4 Days steelbright6507461-647.51.251.050307590-01-0050 K2060.0050no0.0223

1.42 €

1 4 Days steelbright7558167-852.51.51.050307590-01-0055 K2060.0055no0.0273

1.50 €

1 4 Days steelbright7608673DIN 5406857.51.51.050307590-01-0060 K2060.0060no0.0298

1.60 €

1 4 Days steelbright7659279DIN 5406862.51.51.050307590-01-0065 K2060.0065no0.0298

1.74 €

1 4 Days steelbright8709885DIN 5406866.51.51.050307590-01-0070 K2060.0070no0.0410

2.08 €

1 4 Days steelbright87510490DIN 5406871.51.51.050307590-01-0075 K2060.0075no0.0535

3.09 €

1 4 Days steelbright88011295DIN 54061076.51.81.050307590-01-0080 K2060.0080no0.0446

3.44 €

1 4 Days steelbright885119102DIN 54061081.81.81.050307590-01-0085 K2060.0085no0.0557

3.93 €

1 4 Days steelbright1090126108DIN 54061086.51.81.050307590-01-0090 K2060.0090no0.0666

4.20 €

1 4 Days steelbright1095133113DIN 54061091.51.81.050307590-01-0095 K2060.0095no0.0706

4.47 €

1 4 Days steelbright10100142120-1296.51.81.050307590-01-0100 K2060.0100no0.0741

0.58 €

1 4 Days steelgalvanised3102113.5-38.511.050307590-01-010 K2060.010no0.0015

0.58 €

1 4 Days steelgalvanised3122517-310.511.050307590-01-012 K2060.012no0.0022

0.58 €

1 4 Days steelgalvanised4152821-413.511.050307590-01-015 K2060.015no0.0035

0.58 €

1 4 Days steelgalvanised4173224-415.511.050307590-01-017 K2060.017no0.0112

0.58 €

1 4 Days steelgalvanised4203626-418.511.050307590-01-020 K2060.020no0.0041

0.58 €

1 4 Days steelgalvanised5254232-5231.251.050307590-01-025 K2060.025no0.0071

0.58 €

1 4 Days steelgalvanised5304938-527.51.251.050307590-01-030 K2060.030no0.0110

0.79 €

1 4 Days steelgalvanised5355744-632.51.251.050307590-01-035 K2060.035no0.0126

0.79 €

1 4 Days steelgalvanised6406250-637.51.251.050307590-01-040 K2060.040no0.0135

0.94 €

1 4 Days steelgalvanised6456956-642.51.251.050307590-01-045 K2060.045no0.0163

1.27 €

1 4 Days steelgalvanised6507461-647.51.251.050307590-01-050 K2060.050no0.0226

1.42 €

1 4 Days steelgalvanised7558167-852.51.51.050307590-01-055 K2060.055no0.0275

1.50 €

1 4 Days steelgalvanised7608673DIN 5406857.51.51.050307590-01-060 K2060.060no0.0296

1.60 €

1 4 Days steelgalvanised7659279DIN 5406862.51.51.050307590-01-065 K2060.065no0.0328

1.74 €

1 4 Days steelgalvanised8709885DIN 5406866.51.51.050307590-01-070 K2060.070no0.0407

2.08 €

1 4 Days steelgalvanised87510490DIN 5406871.51.51.050307590-01-075 K2060.075no0.0442

3.09 €

1 4 Days steelgalvanised88011295DIN 54061076.51.81.050307590-01-080 K2060.080no0.0457

3.44 €

1 4 Days steelgalvanised885119102DIN 54061081.81.81.050307590-01-085 K2060.085no0.0559

3.93 €

1 4 Days steelgalvanised1090126108DIN 54061086.51.81.050307590-01-090 K2060.090no0.0666

4.20 €

1 4 Days steelgalvanised1095133113DIN 54061091.51.81.050307590-01-095 K2060.095no0.0649

4.47 €

1 4 Days steelgalvanised10100142120-1296.51.81.050307590-01-100 K2060.100no0.0816

2.59 €

1 4 Days stainless steel A2bright3102113.5-38.511.430107590-01-1010 K2060.1010yes0.0013

2.59 €

1 4 Days stainless steel A2bright3122517-310.511.430107590-01-1012 K2060.1012yes0.0021

2.59 €

1 4 Days stainless steel A2bright4152821-413.511.430107590-01-1015 K2060.1015yes0.0027

2.59 €

1 4 Days stainless steel A2bright4173224-415.511.430107590-01-1017 K2060.1017yes0.0032

2.97 €

1 4 Days stainless steel A2bright4203626-418.511.430107590-01-1020 K2060.1020yes0.0037

3.55 €

1 4 Days stainless steel A2bright5254232-5231.251.430107590-01-1025 K2060.1025yes0.0067

4.08 €

1 4 Days stainless steel A2bright5304938-527.51.251.430107590-01-1030 K2060.1030yes0.0084

5.44 €

1 4 Days stainless steel A2bright6355744-532.51.251.430107590-01-1035 K2060.1035yes0.0098

6.57 €

1 4 Days stainless steel A2bright6406250-637.51.251.430107590-01-1040 K2060.1040yes0.0124

7.25 €

1 4 Days stainless steel A2bright6456956-642.51.251.430107590-01-1045 K2060.1045yes0.0145

7.63 €

1 4 Days stainless steel A2bright6507461-647.51.251.430107590-01-1050 K2060.1050yes0.0149

9.72 €

1 4 Days stainless steel A2bright7558167-852.51.51.430107590-01-1055 K2060.1055yes0.0286

10.06 €

1 4 Days stainless steel A2bright7608673DIN 5406857.51.51.430107590-01-1060 K2060.1060yes0.0299

10.74 €

1 4 Days stainless steel A2bright7659279DIN 5406862.51.51.430107590-01-1065 K2060.1065yes0.0345

11.70 €

1 4 Days stainless steel A2bright8709885DIN 5406866.51.51.430107590-01-1070 K2060.1070yes0.0330

12.89 €

1 4 Days stainless steel A2bright87510490DIN 5406871.51.51.430107590-01-1075 K2060.1075yes0.0425

14.13 €

1 4 Days stainless steel A2bright88011295DIN 54061076.51.81.430107590-01-1080 K2060.1080yes0.0479

14.59 €

1 4 Days stainless steel A2bright885119102DIN 54061081.81.81.430107590-01-1085 K2060.1085yes0.0539

Loading...

Basic information

Item Locking plate RoHS yes

Tech Support