Socket head screw with hexagon socket, DIN EN ISO 4762, with thread lock, steel or stainless steel (07160) (Part Numbers)

Socket head screw with hexagon socket, DIN EN ISO 4762, with thread lock, steel or stainless steel (07160)
· with thread lock: safety against vibrations, reusable

· Version: steel or stainless steel (A 2)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07160-804X10
07160-804X12
07160-804X16
07160-804X20
07160-804X25
07160-805X10
07160-805X12
07160-805X16
07160-805X20
07160-805X25
07160-805X30
07160-805X40
07160-806X10
07160-806X12
07160-806X16
07160-806X20
07160-806X25
07160-806X30
07160-806X35
07160-806X40
07160-806X45
07160-806X50
07160-808X16
07160-808X20
07160-808X25
07160-808X30
07160-808X35
07160-808X40
07160-808X45
07160-810X25
07160-810X30
07160-810X40
07160-810X50
07160-812X30
07160-812X40
07160-812X50
07160-904X10
07160-904X12
07160-904X16
07160-904X20
07160-904X25
07160-905X10
07160-905X12
07160-905X16
07160-905X20
07160-905X25
07160-905X30
07160-905X40
07160-906X10
07160-906X12
07160-906X16
07160-906X20
07160-906X25
07160-906X30
07160-906X35
07160-906X40
07160-906X45
07160-906X50
07160-908X16
07160-908X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L1 K Main material Surface finish body Grade DK Tightening torque approx.
(Nm)
L=Length Loosening torque approx.
(Nm)
G=thread / for thread Ls min. Lg max. SW=key width D=Thread Weight in kg (ERP)
(kg)

0.48 €

1 4 Days 54steelbright (black)8.870.15100.22M402.13M40.0017

0.48 €

1 4 Days 54steelbright (black)8.870.15120.22M402.13M40.0018

0.48 €

1 4 Days 64steelbright (black)8.870.15160.22M402.13M40.0021

0.48 €

1 4 Days 74steelbright (black)8.870.15200.22M402.13M40.0023

0.48 €

1 4 Days 74steelbright (black)8.870.15250.22M402.13M40.0027

0.48 €

1 4 Days 55steelbright (black)8.88.50.25100.1M502.44M50.0046

0.48 €

1 4 Days 65steelbright (black)8.88.50.25120.1M502.44M50.0030

0.48 €

1 4 Days 75steelbright (black)8.88.50.25160.1M502.44M50.0034

0.48 €

1 4 Days 75steelbright (black)8.88.50.25200.1M502.44M50.0041

0.48 €

1 4 Days 85steelbright (black)8.88.50.25250.1M502.44M50.0028

0.48 €

1 4 Days 85steelbright (black)8.88.50.25300.1M5484M50.0053

0.48 €

1 4 Days 85steelbright (black)8.88.50.25400.1M514184M50.0068

0.48 €

1 4 Days 56steelbright (black)8.8100.45100.25M6035M60.0044

0.48 €

1 4 Days 66steelbright (black)8.8100.45120.25M6035M60.0046

0.48 €

1 4 Days 76steelbright (black)8.8100.45160.25M6035M60.0054

0.48 €

1 4 Days 76steelbright (black)8.8100.45200.25M6035M60.0061

0.48 €

1 4 Days 86steelbright (black)8.8100.45250.25M6035M60.0069

0.48 €

1 4 Days 86steelbright (black)8.8100.45300.25M6035M60.0076

0.48 €

1 4 Days 86steelbright (black)8.8100.45350.25M66115M60.0089

0.54 €

1 4 Days 86steelbright (black)8.8100.45400.25M611165M60.0100

0.54 €

1 4 Days 86steelbright (black)8.8100.45450.25M616215M60.0110

0.57 €

1 4 Days 86steelbright (black)8.8100.45500.25M621265M60.0121

0.52 €

1 4 Days 78steelbright (black)8.8130.8160.4M803.756M80.0112

0.52 €

1 4 Days 88steelbright (black)8.8130.8200.4M803.756M80.0126

0.55 €

1 4 Days 88steelbright (black)8.8130.8250.4M803.756M80.0140

0.57 €

1 4 Days 88steelbright (black)8.8130.8300.4M803.756M80.0156

0.57 €

1 4 Days 108steelbright (black)8.8130.8350.4M803.756M80.0170

0.61 €

1 4 Days 108steelbright (black)8.8130.8400.4M85.75126M80.0190

0.61 €

1 4 Days 108steelbright (black)8.8130.8450.4M810.75176M80.0213

0.68 €

1 4 Days 1010steelbright (black)8.8161.7250.9M1004.58M100.0243

0.68 €

1 4 Days 1010steelbright (black)8.8161.7300.9M1004.58M100.0264

0.81 €

1 4 Days 1210steelbright (black)8.8161.7400.9M1004.58M100.0316

0.87 €

1 4 Days 1210steelbright (black)8.8161.7500.9M1010.5188M100.0376

1.56 €

1 4 Days 1012steelbright (black)8.8181.8300.9M1205.2510M120.0383

1.70 €

1 4 Days 1212steelbright (black)8.8181.8400.9M1205.2510M120.0450

1.73 €

1 4 Days 1212steelbright (black)8.8181.8500.9M1205.2510M120.0522

0.57 €

1 4 Days 54stainless steel A2bright7070.15100.22M402.13M40.0016

0.57 €

1 4 Days 54stainless steel A2bright7070.15120.22M402.13M40.0018

0.57 €

1 4 Days 64stainless steel A2bright7070.15160.22M402.13M40.0021

0.57 €

1 4 Days 74stainless steel A2bright7070.15200.22M402.13M40.0024

0.61 €

1 4 Days 74stainless steel A2bright7070.15250.22M402.13M40.0027

0.57 €

1 4 Days 55stainless steel A2bright708.50.25100.1M502.44M50.0029

0.57 €

1 4 Days 65stainless steel A2bright708.50.25120.1M502.44M50.0031

0.61 €

1 4 Days 75stainless steel A2bright708.50.25160.1M502.44M50.0035

0.61 €

1 4 Days 75stainless steel A2bright708.50.25200.1M502.44M50.0041

0.61 €

1 4 Days 85stainless steel A2bright708.50.25250.1M502.44M50.0047

0.61 €

1 4 Days 85stainless steel A2bright708.50.25300.1M5484M50.0053

0.70 €

1 4 Days 85stainless steel A2bright708.50.25400.1M514184M50.0069

0.61 €

1 4 Days 56stainless steel A2bright70100.45100.25M6035M60.0045

0.61 €

1 4 Days 66stainless steel A2bright70100.45120.25M6035M60.0048

0.61 €

1 4 Days 76stainless steel A2bright70100.45160.25M6035M60.0053

0.61 €

1 4 Days 76stainless steel A2bright70100.45200.25M6035M60.0062

0.70 €

1 4 Days 86stainless steel A2bright70100.45250.25M6035M60.0070

0.75 €

1 4 Days 86stainless steel A2bright70100.45300.25M6035M60.0079

0.75 €

1 4 Days 86stainless steel A2bright70100.45350.25M66115M60.0090

0.76 €

1 4 Days 86stainless steel A2bright70100.45400.25M611165M60.0101

0.81 €

1 4 Days 86stainless steel A2bright70100.45450.25M616215M60.0112

0.94 €

1 4 Days 86stainless steel A2bright70100.45500.25M621265M60.0123

0.92 €

1 4 Days 78stainless steel A2bright70130.8160.4M803.756M80.0115

0.94 €

1 4 Days 88stainless steel A2bright70130.8200.4M803.756M80.0124

Loading...

Basic information

Version 2 with thread lock Version 1 with hexagon socket Item Socket Head Screw
Kind of fastening hexagon socket Product type screw DIN EN ISO DIN EN ISO 4762
RoHS yes

Tech Support