Brush element for roller rails, plastic (10448) (Part Numbers)

Brush element for roller rails, plastic (10448)
· Quick and easy assembly

· Suitable for scratch-sensitive goods

· Flexible movements in two dimensions

· Compatible with type B and type I

· Toolless assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10448-04-15

Part Number
10448-04-15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.87 €

1 4 Days

Loading...

  1. 1

Basic information

Main colour black Version 1 for roller rails Main material plastic
Item Brush Element Load capacity(N) 100 RoHS yes
Weight (ERP)(kg) 0.0144

This page is Brush element for roller rails, plastic (10448), part number 10448-04-15.
You can find the detail information about specifications and dimensions on part number 10448-04-15.

Tech Support