T-slot key for wedge clamps, tool steel (41505) (Part Numbers)

T-slot key for wedge clamps, tool steel (41505)
· For clamping and fastening onto clamping rails

· Ground guide in the clamping rail

· Additional guide for fixed stops

· Suitable for multi-clamping system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41505-17-05010241
41505-17-05010361
41505-17-05012241
41505-17-05012262
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length L1 H=Height B=Width H1 D Internal thread Form Suitable for Weight (ERP)
(kg)

14.24 €

1 4 Days 24-22199.95M10Afixed jaw single-sided0.0753

16.48 €

1 4 Days 361822199.95M10Cfixed jaw double-sided0.1081

14.24 €

1 4 Days 24-22199.95M12Awedge clamp with fixed jaw0.0600

10.49 €

1 4 Days 26-1818.59.5M12Bdouble-sided wedge clamp0.0627

Loading...

  1. 1

Basic information

Main material tool steel Item T-Slot Key Surface finish body tempered and ground
B1 26 Version 1 for wedge clamps suitable for system width 50
RoHS yes PL Edelstahl no

Tech Support