Connector plates, Type I, steel (10905) (Part Numbers)

Connector plates, Type I, steel (10905)
· Lightweight version for weight-optimised structures

· Space saving bracket

· For profile slot 6 or 8 type I

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10905-3006
10905-3008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BN=Slot width Weight (ERP)
(kg)

8.25 €

1 4 Days 60.0690

8.40 €

1 4 Days 80.0710

Loading...

  1. 1

Basic information

Profile Ø30 Version 2 type I Main material steel
Item Connector plate ESD electrostatic discharging yes RoHS yes
PL Edelstahl no

Tech Support