Knurled screw DIN 464, steel or stainless steel, inch (06090) (Part Numbers)

Knurled screw DIN 464, steel or stainless steel, inch (06090)
· Suitable for manual positioning and clamping

· Application fields: machine, plant and fixture construction, toolmaking

· Advantage: knurled nut is tightened and loosened with tools

· Material: free-cutting steel or stainless steel 1.4305

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06090-A02X10
06090-A02X16
06090-A02X20
06090-A0X10
06090-A0X16
06090-A0X20
06090-A1X10
06090-A1X16
06090-A1X20
06090-A2X10
06090-A2X16
06090-A2X20
06090-A2X25
06090-A3X16
06090-A3X20
06090-A3X25
06090-A4X20
06090-A4X25
06090-A12X10
06090-A12X16
06090-A12X20
06090-A22X10
06090-A22X16
06090-A22X20
06090-A22X25
06090-A32X16
06090-A32X20
06090-A32X25
06090-A42X20
06090-A42X25
06090-AE2X10
06090-AE2X16
06090-AE2X20
06090-AEX10
06090-AEX16
06090-AEX20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body D3 H=Height K D=Thread D1=Outside diameter L=thread length PL Edelstahl Weight (ERP)
(kg)

4.22 €

1 4 Days stainless steelbright1011.5410-242010yes0.0147

4.57 €

1 4 Days stainless steelbright1011.5410-242016yes0.0152

5.02 €

1 4 Days stainless steelbright1011.5410-242020yes0.0161

3.53 €

1 4 Days steelblack oxidised1011.5410-242010no0.0750

3.73 €

1 4 Days steelblack oxidised1011.5410-242016no0.0920

4.11 €

1 4 Days steelblack oxidised1011.5410-242020no0.1040

3.53 €

1 4 Days steelblack oxidised1011.5410-322010no0.0750

3.73 €

1 4 Days steelblack oxidised1011.5410-322016no0.0920

4.11 €

1 4 Days steelblack oxidised1011.5410-322020no0.1040

4.47 €

1 4 Days steelblack oxidised121551/4-202410no0.1210

4.95 €

1 4 Days steelblack oxidised121551/4-202416no0.1450

5.42 €

1 4 Days steelblack oxidised121551/4-202420no0.1610

5.87 €

1 4 Days steelblack oxidised121551/4-202425no0.1810

6.90 €

1 4 Days steelblack oxidised161865/16-183016no0.2580

7.47 €

1 4 Days steelblack oxidised161865/16-183020no0.2840

8.31 €

1 4 Days steelblack oxidised161865/16-183025no0.3170

10.63 €

1 4 Days steelblack oxidised202383/8-163620no0.4010

11.58 €

1 4 Days steelblack oxidised202383/8-163625no0.4430

4.22 €

1 4 Days stainless steelbright1011.5410-322010yes0.0270

4.57 €

1 4 Days stainless steelbright1011.5410-322016yes0.0570

5.02 €

1 4 Days stainless steelbright1011.5410-322020yes0.0160

5.46 €

1 4 Days stainless steelbright121551/4-202410yes0.0279

5.96 €

1 4 Days stainless steelbright121551/4-202416yes0.0289

6.57 €

1 4 Days stainless steelbright121551/4-202420yes0.0294

7.12 €

1 4 Days stainless steelbright121551/4-202425yes0.0306

8.47 €

1 4 Days stainless steelbright161865/16-183016yes0.0552

9.09 €

1 4 Days stainless steelbright161865/16-183020yes0.0558

9.96 €

1 4 Days stainless steelbright161865/16-183025yes0.0576

12.85 €

1 4 Days stainless steelbright202383/8-163620yes0.1059

13.98 €

1 4 Days stainless steelbright202383/8-163625yes0.1060

3.53 €

1 4 Days stainless steelbright89.53.58-321610yes0.0102

3.93 €

1 4 Days stainless steelbright89.53.58-321616yes0.0085

4.46 €

1 4 Days stainless steelbright89.53.58-321620yes0.0096

2.83 €

1 4 Days steelblack oxidised89.53.58-321610no0.0079

3.27 €

1 4 Days steelblack oxidised89.53.58-321616no0.0083

3.70 €

1 4 Days steelblack oxidised89.53.58-321620no0.0640

Loading...

  1. 1

Basic information

Item Knurled Screw Thread type external thread DIN DIN 464
RoHS yes

Tech Support