Linear ball bearing with round flange (21518) (21518-2002)

Linear ball bearing with round flange (21518) 21518-2002

Product Details:

Manufacturer part number: 21518-2002

Brand: NORELEM

Price: 17.80

Delivery time: 4 Days


Technical Data:

D4: 5.5

D5: 9

D1=Shaft diameter: 32

D2=Flange diameter: 54

D3: 43


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21518-2002

Part Number
21518-2002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D4 D5 D1=Shaft diameter D2=Flange diameter D3 D=internal diameter T Dynamic load rating
(N)
Static load rating
(N)
L=Length L1 Weight in kg (ERP)
(kg)

17.80 €

1 4 Days 5.59325443205.188014004580.1809

Loading...

  1. 1

Basic information

Component material steel Main material steel Item Linear Ball Bearing
RoHS no

This page is Linear ball bearing with round flange (21518), part number 21518-2002.
You can find the detail information about specifications and dimensions on part number 21518-2002.

Variation of this product

Part Number
21518-0802
21518-1202
21518-1602
21518-2502
21518-3002
21518-4002
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D4 D5 D1=Shaft diameter D2=Flange diameter D3 D=internal diameter T Dynamic load rating
(N)
Static load rating
(N)
L=Length L1 Weight in kg (ERP)
(kg)

11.85 €

1 4 Days 3.4616322483.12654022550.0370

14.20 €

1 4 Days 4.57.5224232124.15207903260.0848

14.55 €

1 4 Days 4.57.5264636164.15909103660.1032

22.04 €

1 4 Days 5.59406251255.1100016005880.3400

31.01 €

1 4 Days 6.611477662306.11600280068100.5367

40.19 €

1 4 Days 914629880408.12160402080131.0600

Tech Support