Linear ball bearing with angle error adjustment, closed, plastic (21515)

Linear ball bearing with angle error adjustment, closed, plastic (21515)
· Double-sided dual lip seal

· Double permissible load

· Dynamic load rating of up to 8300 N

· Eightfold travel life

· Optimisation of load distribution

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21515-1602
21515-2002
21515-2502
21515-3002
21515-4002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=internal diameter Dynamic load rating
(N)
Static load rating
(N)
L=Length L1 L2 D2 D1=Outside diameter Weight in kg (ERP)
(kg)

54.65 €

1 4 Days 16220024003624.61.324.9260.0300

63.07 €

1 4 Days 20400044004531.21.630.3320.0794

80.14 €

1 4 Days 25670073005843.71.8537.5400.1330

94.41 €

1 4 Days 30830091006851.71.8544.5470.2246

134.52 €

1 4 Days 4013700150008060.32.1559620.0004

Loading...

  1. 1

Basic information

Component material steel Main material plastic Item Linear Ball Bearing
Version 1 with angle error adjustment Version 2 closed PL Edelstahl yes

Tech Support